目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1979-61 - Flange Shipping Plate - 0-psi Code 61
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1979_61.prj},{NB=1979-61-16},{PN=1979-61-16},{FS=1.00000000},{A=2.310},{B=2.750},{C=1.031},{D=2.063},{E=0.330},{F=1.560},{K=0.406},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
FS
Flange Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
K
K Drill
[Inch]
MAT
Material
ⁿ/ₐ
1979-61-08
1979-61-08
1/2
1.810
2.120
0.688
1.500
0.330
1.000
0.344
Steel
1979-61-12
1979-61-12
3/4
2.060
2.560
0.875
1.875
0.330
1.250
0.406
Steel
1979-61-16
1979-61-16
1
2.310
2.750
1.031
2.063
0.330
1.560
0.406
Steel
1979-61-20
1979-61-20
1 1/4
2.882
3.120
1.188
2.312
0.330
1.750
0.469
Steel
1979-61-24
1979-61-24
1 1/2
3.250
3.690
1.406
2.750
0.330
2.115
0.531
Steel
1979-61-32
1979-61-32
2
3.810
4.000
1.688
3.062
0.330
2.490
0.531
Steel
1979-61-48
1979-61-48
3
5.160
5.310
2.438
4.188
0.330
3.615
0.656
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1951 - Split Flange Code 61 (Pairs)
Brennan Industries
20.03.2018
1979-62 - Flange Shipping Plate - 0-psi Code 62
Brennan Industries
26.01.2021
1942-61 - Plug Block - Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
4005 - Flange O-Ring
Brennan Industries
26.01.2021
1724 - Flange Plugs - Code 61
Brennan Industries
26.01.2021
BFV - Blind flange | SAE 1000/ISO 6162-1
Parker
19.04.2024
1942-62 - Plug Block - Code 62 (O-Ring Face)
Brennan Industries
26.01.2021
1930-61 - SAE Port Block - Code 61 (Flat Face)
Brennan Industries
26.01.2021
BFV - Blind flange | SAE 6000/ISO 6162-2
Parker
19.04.2024
BFV - Blind flange
Parker
31.05.2022
BFV - Blind flange | ISO 6164
Parker
19.04.2024
1943-62 - Plug Block - Code 62 (Flat Face)
Brennan Industries
26.01.2021
FUS EO - SAE Flange clamps
Parker
31.05.2022
1914-61 - Connector Plate - Code 61
Brennan Industries
26.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表