目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1966-62 - SAE Port Block 90° Elbow Code 62 - Flat Face
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1966_62.prj},{NB=1966-62-16-16},{PN=1966-62-16-16},{DN=16},{FS=1.00000000},{A=2.190},{B=3.120},{C=1.093},{D=2.250},{E=1.810},{G=1 5/16-12},{THD=1.3125},{PITCH=0.08300},{H=1.000},{K1=0.492},{L=3.000},{M=1.910},{N=1.188},{MAT=Steel},{AT=1.400},{BT=0.138},{CT=0.750},{ET=15},{FT=1.231}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
FS
Flange Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
G Thread
ⁿ/ₐ
H
[Inch]
K1
K1 Drill
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
MAT
Material
ⁿ/ₐ
1966-62-12-12
1966-62-12-12
3/4
1.940
2.750
0.937
2.000
1.500
1 1/16-12
0.750
0.406
2.620
1.660
1.062
Steel
1966-62-16-16
1966-62-16-16
1
2.190
3.120
1.093
2.250
1.810
1 5/16-12
1.000
0.492
3.000
1.910
1.188
Steel
1966-62-20-20
1966-62-20-20
1 1/4
2.560
3.690
1.250
2.625
2.000
1 5/8-12
1.250
0.531
3.320
2.050
1.312
Steel
1966-62-24-24
1966-62-24-24
1 1/2
3.060
4.330
1.437
3.125
2.500
1 7/8-12
1.500
0.656
3.810
2.280
1.656
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1966-61 - SAE Port Block 90° Elbow Code 61 - Flat Face
Brennan Industries
26.01.2021
1935-61 - Flat Socket Block Pipe Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
1927-61 - NPTF Port Block - Code 61 (O-Ring Face)
Brennan Industries
28.01.2021
1929-61 - SAE Port Block - Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
1930-62 - SAE Port Block - Code 62 (Flat Face)
Brennan Industries
26.01.2021
1965-62 - SAE Port Block 90° Elbow Code 62 - O-Ring Face
Brennan Industries
26.01.2021
1929-62 - SAE Port Block - Code 62 (O-Ring Face)
Brennan Industries
26.01.2021
1965-61 - SAE Port Block 90° Elbow Code 61 - O-Ring Face
Brennan Industries
26.01.2021
TB Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
09.03.2022
1967-62 - NPTF Port Block 90° Elbow Code 62 - O-Ring Face
Brennan Industries
26.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表