目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1936-61 - Flat Socket Block Pipe Code 61 (Flat Face)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1936_61.prj},{NB=1936-61-20-20},{PN=1936-61-20-20},{DN=20},{PS=1.25000000},{FS=1.25000000},{A=2.875},{B=3.125},{C=1.188},{D=2.312},{E=0.94},{F=0.690},{G=1.672},{H=1.25},{K1=0.469},{K2=7/16-14},{K2THD=0.4375},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
FS
Flange Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K2
K2 Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
1936-61-08-08
1936-61-08-08
1/2
1/2
1.813
2.125
0.688
1.500
0.75
0.560
0.855
0.50
5/16-18
Steel
1936-61-12-12
1936-61-12-12
3/4
3/4
2.063
2.563
0.875
1.875
0.75
0.560
1.062
0.75
3/8-18
Steel
1936-61-16-16
1936-61-16-16
1
1
2.313
2.750
1.031
2.062
0.88
0.630
1.326
1.00
3/8-16
Steel
1936-61-20-20
1936-61-20-20
1 1/4
1 1/4
2.875
3.125
1.188
2.312
0.94
0.690
1.672
1.25
7/16-14
Steel
1936-61-24-24
1936-61-24-24
1 1/2
1 1/2
3.250
3.688
1.406
2.750
1.19
0.750
1.922
1.50
1/2-13
Steel
1936-61-32-32
1936-61-32-32
2
2
3.813
4.000
1.688
3.062
1.38
0.875
2.406
2.00
1/2-13
Steel
1936-61-40-40
1936-61-40-40
2 1/2
2 1/2
4.281
4.500
2.000
3.500
1.75
1.000
2.906
2.50
1/2-13
Steel
1936-61-48-48
1936-61-48-48
3
3
5.156
5.313
2.438
4.188
2.12
1.250
3.547
3.00
5/8-11
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表