目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1933 - Flat Socket Block Pipe 500psi (O-Ring Face)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1933.prj},{NB=1933-56-56},{PN=1933-56-56},{FS=3 1/2},{A=5.50},{B=6.00},{C=2.750},{D=4.750},{E=1.44},{F=1.19},{G=4.047},{H=3.50},{JMIN=4.095},{JMAX=4.115},{K1=0.656},{K2=5/8-11},{THD=0.625},{PITCH=0.0909},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
FS
Flange Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
JMIN
J Min
[Inch]
JMAX
J Max
[Inch]
K1
K1 Drill
[Inch]
MAT
Material
ⁿ/ₐ
1933-48-48
1933-48-48
3
5.12
5.31
2.438
4.188
1.38
1.12
3.547
3.00
3.615
3.625
0.656
Steel
1933-56-56
1933-56-56
3 1/2
5.50
6.00
2.750
4.750
1.44
1.19
4.047
3.50
4.095
4.115
0.656
Steel
1933-64-64
1933-64-64
4
6.00
6.38
3.062
5.125
1.50
1.25
4.578
4.00
4.595
4.615
0.656
Steel
1933-80-80
1933-80-80
5
7.12
7.25
3.625
6.000
1.75
1.38
5.641
5.00
5.595
5.615
0.656
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1935-61 - Flat Socket Block Pipe Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
1936-61 - Flat Socket Block Pipe Code 61 (Flat Face)
Brennan Industries
26.01.2021
TFV F37 1000psi - Flare flange connection | Tube to port connection
Parker
31.05.2022
Tube flange connection low pressure ZAKO - 60 bar, hole pattern template ac...
VOSS
11.04.2023
Elbow SAE flange coupling, high pressure (6000 psi) - With cutting ring con...
VOSS
11.04.2023
FUSM EO - SAE Flange clamps with metric tapped holes
Parker
31.05.2022
AS EO - Weld connector
Parker
31.05.2022
ESL EO - SAE Straight flange adapter
Parker
31.05.2022
GFS EO - SAE Straight flange adapter
Parker
15.06.2022
Connecting flange coupling SAE flange 6000 psi ZAKO single parts - High pre...
VOSS
11.04.2023
FS1800 - MFS-Flange Straight - Code 62
Brennan Industries
28.01.2021
Tube flange connection low pressure ZAKO - 60 bar, hole pattern template ac...
VOSS
11.04.2023
1903-61 - Captive Flange - Code 61 (Drilled Holes)
Brennan Industries
20.03.2018
BFV - Blind flange | SAE 6000/ISO 6162-2
Parker
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表