目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9020 - MBSPP-MBSPT Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9020.prj},{NB=9020-08-04},{DN=08},{B1=1/2-14},{B2=04},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 BSPP
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
C
C Hex
[mm]
9020-02-02
9020-02-02
1/8-28
4.5
4.5
27.3
14.0
9020-04-02
9020-04-02
1/4-19
5.5
4.5
30.0
19.0
9020-06-04
9020-06-04
3/8-19
7.9
7.1
35.0
22.0
9020-08-04
9020-08-04
1/2-14
11.1
7.0
38.7
27.0
9020-12-12
9020-12-12
3/4-14
17.0
17.0
48.5
32.0
9020-16-16
9020-16-16
1-11
22.2
22.2
59.7
41.0
9020-20-20
9020-20-20
1 1/4-11
28.6
31.7
58.5
50.0
9020-24-24
9020-24-24
1 1/2-11
33.0
33.0
64.0
55.0
9020-32-32
9020-32-32
2-11
45.7
45.7
75.5
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表