Waste Receptacle Acorp 355
Bradley
Washroom Accessories
Waste Receptacles
355 Waste Receptacle
Powered by
CAD模型選擇
{bradley/washroom_accessories/waste_receptacles/355_waste_receptacle/waste_receptacle_acorp_355.prj},{NB=Washroom_Accessories - Waste_Receptacles - 355_waste_receptacle - waste_receptacle_acorp_355 - waste_receptacle_acorp_355_surface_mounted},{DEFAULTELEVATION=34.000},{WIDTH=18.000},{HEIGHT=23.000},{DEPTHOFWHICHPROJECTS=12.750},{DEPTH=11.500},{PUSHFLAPVISIBILTY=2.000},{PUSHFLAPSTAMPVISIBILITY=0.000},{HINGEDCOVERVISIBILITY=0.000},{NAME=waste_receptacle_acorp_355_surface_mounted},{INAME=waste_receptacle_acorp_355_surface_mounted},{RFAFILE=waste_receptacle_acorp_355},{SHA256=NYh6bOfbHifkYe5BJFTVUt+NcVfIwSchk3OwmxYnh5c=},{VARIANTNAME=Surface-Mounted}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
VARIANTNAME
ⁿ/ₐ
DEFAULTELEVATION
Default Elevation
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
DEPTHOFWHICHPROJECTS
Depth of which projects
ⁿ/ₐ
DEPTH
Depth
ⁿ/ₐ
WARRANTYINFORMATION
Warranty Information
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
TYPECOMMENTS
Type Comments
ⁿ/ₐ
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
ⁿ/ₐ
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
ⁿ/ₐ
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
ⁿ/ₐ
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MASTERFORMATTITLE
MasterFormat Title
ⁿ/ₐ
MASTERFORMATNUMBER
MasterFormat Number
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
FIRERATING
Fire Rating
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
COPYRIGHT
Copyright
ⁿ/ₐ
BUYAMERICANACT
Buy American Act
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
ADACOMPLIANT
ADA Compliant
ⁿ/ₐ
PUSHFLAPVISIBILTY
Push Flap Visibilty
ⁿ/ₐ
PUSHFLAPSTAMPVISIBILITY
Push Flap Stamp Visibility
ⁿ/ₐ
HINGEDCOVERVISIBILITY
Hinged Cover Visibility
ⁿ/ₐ
waste_receptacle_acorp_35...
Surface-Mounted
34.000
18.000
23.000
12.750
11.500
Complete unit, excepting ...
3.0
Surface-Mounted
Installed Sanitary Waste ...
23-21 43 23 11
Toilet, Bath, and Laundry...
21-03 10 90 40
355-000000
Waste Receptacles
12 46 33
Bradley Corporation
n/a
Waste Receptacle, 20.6 Ga...
This Model Data is Proper...
Yes
E1090200
Yes
2.000
0.000
0.000
waste_receptacle_acorp_35...
Surface-Mounted w/Hinged ...
34.000
18.000
23.000
12.750
11.500
Complete unit, excepting ...
3.0
Surface-Mounted
Installed Sanitary Waste ...
23-21 43 23 11
Toilet, Bath, and Laundry...
21-03 10 90 40
355-350000
Waste Receptacles
12 46 33
Bradley Corporation
n/a
Waste Receptacle, 20.6 Ga...
This Model Data is Proper...
Yes
E1090200
Yes
2.000
0.000
1.000
waste_receptacle_acorp_35...
Surface-Mounted w/Hinged ...
34.000
18.000
23.000
12.750
11.500
Complete unit, excepting ...
3.0
Surface-Mounted
Installed Sanitary Waste ...
23-21 43 23 11
Toilet, Bath, and Laundry...
21-03 10 90 40
355-650000
Waste Receptacles
12 46 33
Bradley Corporation
n/a
Waste Receptacle, 20.6 Ga...
This Model Data is Proper...
Yes
E1090200
Yes
8.000
1.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表