目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
G734 - 4-LOBE HANDWHEEL WITH ELONGATED HUB AND THREADED INSERT
Boteco
LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio/g734.prj},{NB=G73440.T66M0601},{IDNR=},{ARTX=G73440.},{D=41},{H=85},{M=66},{DD=15},{C=19},{D3=12},{H3=3},{D1=M06},{D1IN='M06'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
M
m
[mm]
DD
d
[mm]
C
c
[mm]
D2
d2
[mm]
D3
d3
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
G73430.T25M0601
G73430.T25M0601
30
37
23
13
14
14.5
13
2
10
15
G73430.T35M0601
G73430.T35M0601
30
47
33
13
14
15.0
13
2
16
16
G73440.T35M1001
G73440.T35M1001
41
54
35
16
19
17.0
12
3
15
30
G73440.T66M0601
G73440.T66M0601
41
85
66
15
19
17.0
12
3
18
35
G73450.T40M0801
G73450.T40M0801
49
61
39
20
22
21.0
20
3
15
47
G73450.T50M0801
G73450.T50M0801
49
70
48
20
22
21.0
20
3
15
55
G73450.T60M1001
G73450.T60M1001
49
80
58
20
22
21.5
20
3
15
62
G73460.T60M0801
G73460.T60M0801
59
83
58
23
25
24.0
24
4
21
91
G73460.T80M0801
G73460.T80M0801
59
103
78
23
25
24.0
24
4
21
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G735 - 4-LOBE HANDWHEEL WITH ELONGATED HUB AND THREADED STUD
Boteco
17.11.2021
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
I117 - GEAR STICK WITH THREADED INSERT
Boteco
17.11.2021
I103 - BALL WITH THREADED HOLE
Boteco
17.11.2021
I108 - SHORT HANDLE WITH THREADED HOLE
Boteco
17.11.2021
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
BRVV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
L273 - T HANDLE WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
L270 - T HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
L748 - 28mm. WINGNUT WITH RIGHT THROUGH THREADED INSERT
Boteco
17.11.2021
J144 - UNIVERSAL TUBULAR LOCK WITH 7 MM. SQUARE INSERT KEY
Boteco
17.11.2021
D205 - TWO SPOKE CONTROL HANDWHEEL
Boteco
17.11.2021
D208 - TWO SPOKE CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE
Boteco
17.11.2021
Flanged - Wheels
Caster Concepts
27.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表