目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
G732 - 4-LOBE HANDWHEEL WITH THREADED STUD
Boteco
LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio/g732.prj},{NB=G73230.TM051001},{IDNR=},{ARTX=G73230.},{D=30.0},{H=23.0},{C=13.5},{M=9.5},{D3=12.0},{H3=2.0},{D1=M05},{D1IN='M05','M06','M08','M10'},{Q=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
DD
d
[mm]
C
c
[mm]
M
m
[mm]
D3
d3
[mm]
H3
h3
[mm]
PESO
Weight
[g]
G73220.TM041001
G73220.TM041001
21.0
14.0
11.0
8.5
5.5
8.0
1.5
4.0
G73225.TM041001
G73225.TM041001
26.0
16.0
12.0
10.0
6.0
10.0
1.5
6.0
G73230.TM051001
G73230.TM051001
30.0
23.0
15.0
13.5
9.5
12.0
2.0
12.0
G73240.TM061601
G73240.TM061601
40.5
29.5
15.5
18.5
11.0
12.0
3.0
24.0
G73250.TM061601
G73250.TM061601
52.0
32.5
20.5
21.5
11.0
14.5
2.5
42.0
G73260.TM081601
G73260.TM081601
59.0
40.0
23.0
25.0
15.0
24.0
4.0
71.0
G73280.TM102001
G73280.TM102001
79.0
41.0
30.0
24.0
17.0
21.0
3.0
100.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表