目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
C990 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE AND LOCKING HANDWHEEL
Boteco
SOLID CONTROL HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_pieni/c990_asmtab.prj},{NB=C990150.TD0501P(1255 H9)},{IDNR=},{ARTX1=C990150.TD0501P},{ARTX2=C990150.TD1401P},{D=149},{H=53},{HT=-},{HH=44},{DD=38},{M=24.5},{C=28.5},{H3=12},{D3=26},{R=25},{RXX=25,28},{D2=M8},{D2X=8},{Q2=A.R.},{D1=5 H9},{POS=1},{Q=32},{DM=22},{DL=20},{L=58},{D1IN='5 H9','14'},{PESO1=560},{PESO2=592},{DXX=14},{RR=76.00000},{RY=1.00000},{RX=1.25000},{R1=4.000},{R2=3.000},{R3=2.00000},{L1=14.00000},{R4=3.00000},{R5=97.570},{R6=98.630},{R7=3.000},{R8=2.500},{ANG1=4.000},{ANG2=3.000},{ANG3=4.000},{L2=25.000},{L3=63.000},{L4=66.000},{R9=0.000},{PPATH=c990_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HT
Ht
[mm]
HH
h
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
H3
h3
[mm]
D3
d3
[mm]
D2
d2
ⁿ/ₐ
Q2
ⁿ/ₐ
Q
[mm]
DM
dm
[mm]
DL
dl
[mm]
L
[mm]
PESO
Weight
[g]
C990125.TD0501P
C990125.TD0501P
124
48
49.5
40
36
21.5
26.5
16
15
M6
A.R.
24
18
20
58
410
C990150.TD0501P
C990150.TD0501P
149
53
-
44
38
24.5
28.5
12
26
M8
A.R.
32
22
20
58
560
C990175.TD0501P
C990175.TD0501P
174
58
-
48
40
24.5
33.5
16
26
M8
A.R.
32
28
26
80
775
C990200.TD0501P
C990200.TD0501P
198
63
-
53
44
24.5
38.5
17
26
M8
A.R.
36
28
27
90
1075
C990250.TD0501P
C990250.TD0501P
250
67
-
58
60
29.0
38.0
22
36
M8
A.R.
36
28
27
90
1560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表