目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
K902 - SOLID CONTROL HANDWHEEL FOR BUILT-IN POSITION INDICATOR WITH REVOLVING HANDLE
Boteco
CONTROL HANDWHEELS WITH INDICATOR
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_con_indicatore/k902.prj},{NB=K902130.T80D6.801},{IDNR=},{ARTX=K902},{D=129},{DX=130},{H=65.0},{DD=42},{D2=100},{M=27.5},{C=23.0},{C1=14.0},{D3=29},{D4=85.5},{D5=87 (S80/1)},{D5X=87.000},{D5Y=80},{D6=90.0},{D7=M6},{D7X=6.000},{HH=34.0},{H3=10.0},{H4=13.0},{H5=12.5},{H6=5.5},{D1=6.8 H9},{D1Y='6.8 H9', '12'},{DM=20.000},{Q=24},{DL=21},{L=65},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
DD
d
[mm]
D2
d2
[mm]
M
[mm]
C
[mm]
C1
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
ⁿ/ₐ
HH
h
[mm]
H3
h3
[mm]
H4
h4
[mm]
H5
h5
[mm]
H6
h6
[mm]
Q
[mm]
DL
dl
[mm]
L
[mm]
PESO
Weight
[g]
K902087.T50D5.801
K902087.T50D5.801
86
53.0
32
62
21.0
17.0
15.0
20
50.5
52 (S50/1)
63.0
M6
26.5
6.5
11.5
12.0
3.0
20
20
56
185
K902100.T50D6.801
K902100.T50D6.801
99
56.0
32
63
23.5
20.5
11.5
20
50.5
52 (S50/1)
68.0
M6
29.5
9.5
11.5
12.0
3.0
20
20
56
200
K902130.T80D6.801
K902130.T80D6.801
129
65.0
42
100
27.5
23.0
14.0
29
85.5
87 (S80/1)
90.0
M6
34.0
10.0
13.0
12.5
5.5
24
21
65
406
K902150.T80D6.801
K902150.T80D6.801
149
69.0
42
101
31.0
25.5
12.5
29
85.5
87 (S80/1)
106.0
M6
37.5
9.5
12.5
12.5
6.5
28
23
76
530
K902175.T80D6.801
K902175.T80D6.801
175
72.0
40
115
28.5
32.0
11.5
25
85.5
87 (S80/1)
126.5
M6
37.5
9.5
12.5
14.0
8.0
28
25
86
760
K902200.T120D6.801
K902200.T120D6.801
199
70.0
46
137
24.0
32.0
15.0
29
124.0
125.5 (S120/1)
144.0
M6
35.0
12.0
13.5
12.5
9.0
23
25
86
920
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表