目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
K405 - HANDWHEEL WITH POSITION INDICATOR SEAT
Boteco
CONTROL HANDWHEELS WITH INDICATOR
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_con_indicatore/k405.prj},{NB=K405160.T080D0801},{ART=K405160.T080D0801},{D=159},{DD=40},{DDX=40.0},{M=34},{MX=34.0},{C=23},{CX=23.0},{H=57},{HX=57.0},{HT=72,5},{HTX=72.5},{HH=40,5},{HHX=40.5},{H2=*},{D2=*},{D3=97},{D4=M5},{D5=S80},{D5X=94},{D1=8},{Q=32},{PESO=485}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
H
[mm]
HT
Ht
[mm]
HH
h
[mm]
H2
h2
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
ⁿ/ₐ
D5
d5
ⁿ/ₐ
D1
d1 H7
[mm]
Q
[mm]
PESO
Weight
[g]
K405130.T050D0801
K405130.T050D0801
129
32
32
18
50
65,5
36
*
*
62
M5
S50
8
24
314
K405160.T050D0801
K405160.T050D0801
159
40
34
23
57
69,5
40,5
*
*
62
M5
S50
8
32
464
K405160.T080D0801
K405160.T080D0801
159
40
34
23
57
72,5
40,5
*
*
97
M5
S80
8
32
485
K405200.T080D0801
K405200.T080D0801
198
51
33
28,5
61,5
71,5
39,5
*
*
97
M5
S80
8
32
725
K405250.T080D0801
K405250.T080D0801
252
55,5
38,5
31,5
70
79
47
*
*
97
M5
S80
8
32
1015
K405350.T080D0801
K405350.T080D0801
346
67,5
43,5
36,5
80
81,5
49,5
*
*
97
M5
S80
8
32
1625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表