目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W815 - LEVER LOCKING STEEL INDEXING PLUNGER
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w815.prj},{NB=W81512.V08},{SHA256=lVHH03UmTXYJXqItKciPTbTGdPwhgG7/TngGoHtvX8I=},{INAME=w815122ev08},{NAME=w81512.v08},{NNCUSTOM=W815},{NTCUSTOM=LEVER LOCKING STEEL INDEXING PLUNGER},{NBCUSTOM=W81512.V08},{LINACUSTOM=W81512.V08},{STEPFILE=W81512.V08.step},{PNGFILE=W815.png},{DWGFILE=W815.dwg},{CODE=W81512.V08},{MIS01=30},{MIS02=47.0},{MIS03=25},{MIS04=11.0},{MIS05=3.5},{MIS06=M12X1,5},{MIS07=8},{MIS08=8},{MIS09=33}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
R
[mm]
MIS02
H
[mm]
MIS03
h
[mm]
MIS04
A
[mm]
MIS05
B
[mm]
MIS06
d2
[mm]
MIS07
d1 -0,02 -0,04
[mm]
MIS08
Q
[mm]
MIS09
Weight
[gr]
W81510.V04
W81510.V04
25
38.0
20
9.0
3.0
M10x1
4
6
18
W81510.V05
W81510.V05
25
38.0
20
9.0
3.0
M10x1
5
6
19
W81510.V06
W81510.V06
25
38.0
20
9.0
3.0
M10x1
6
6
21
W81512.V05
W81512.V05
30
47.0
25
11.0
3.5
M12X1,5
5
8
30
W81512.V06
W81512.V06
30
47.0
25
11.0
3.5
M12X1,5
6
8
30
W81512.V08
W81512.V08
30
47.0
25
11.0
3.5
M12X1,5
8
8
33
W81516.V06
W81516.V06
40
60.5
32
14.5
5.0
M16x1,5
6
10
73
W81516.V08
W81516.V08
40
60.5
32
14.5
5.0
M16x1,5
8
10
75
W81516.V10
W81516.V10
40
60.5
32
14.5
5.0
M16x1,5
10
10
77
W81520.V08
W81520.V08
50
70.0
35
18.0
6.0
M20x1,5
8
12
137
W81520.V10
W81520.V10
50
70.0
35
18.0
6.0
M20x1,5
10
12
173
W81520.V12
W81520.V12
50
70.0
35
18.0
6.0
M20x1,5
12
12
143
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0640 - Cam-action indexing plungers stainless steel
KIPP
27.05.2024
W815CIN - LEVER LOCKING STEEL INDEXING PLUNGER
Boteco
16.11.2021
W816 - LEVER LOCKING STEEL INDEXING PLUNGER - WITH NUT
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表