目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E242 - CRANK HANDLE WITH SQUARE HOLE INSERT AND FOLDING HANDLE
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e242.prj},{NB=E242080.TQ1001P},{SHA256=gZIrIzjZJ3YMkg28hvdBNQt8Azn8TyqcqSqhj+TBg9s=},{INAME=e2420802etq1001p},{NAME=e242080.tq1001p},{NNCUSTOM=E242},{NTCUSTOM=CRANK HANDLE WITH SQUARE HOLE INSERT AND FOLDING HANDLE},{NBCUSTOM=E242080.TQ1001P},{LINACUSTOM=E242080.TQ1001P},{STEPFILE=E242080.TQ1001P.step},{PNGFILE=E242.png},{DWGFILE=E242.dwg},{CODE=E242080.TQ1001P},{MIS01=107.0},{MIS02=80},{MIS03=33.5},{MIS04=58},{MIS05=32.0},{MIS06=26.0},{MIS07=20.5},{MIS08=13.0},{MIS09=23},{MIS10=11.0},{MIS11=9.0},{MIS12=19.5},{MIS13=9.5},{MIS14=10},{MIS15=24},{MIS16=20.0},{MIS17=54},{MIS18=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
Ht
[mm]
MIS05
D
[mm]
MIS06
d
[mm]
MIS07
m
[mm]
MIS08
c
[mm]
MIS09
A
[mm]
MIS10
B
[mm]
MIS11
h
[mm]
MIS12
d3
[mm]
MIS13
h3
[mm]
MIS14
d1H10
[mm]
MIS15
Q
[mm]
MIS16
dl
[mm]
MIS17
L1
[mm]
MIS18
Weight
[gr]
E242065.TQ0801P
E242065.TQ0801P
88.5
65
30.0
55
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
8
20
20.0
54
100
E242080.TQ1001P
E242080.TQ1001P
107.0
80
33.5
58
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
10
24
20.0
54
110
E242110.TQ1201P
E242110.TQ1201P
140.0
110
39.0
68
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
12
28
23.5
76
156
E242140.TQ1401P
E242140.TQ1401P
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
14
30
26.0
89
240
E242185.TQ1701P
E242185.TQ1701P
2223.0
185
55.0
90
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
17
34
26.0
97
430
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E240 - CRANK HANDLE WITH HEXAGONAL HOLE INSERT AND FOLDING HANDLE
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表