目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E231 - CRANK HANDLE WITH HEXAGONAL HOLE AND REVOLVING HANDLE M145
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e231.prj},{NB=E231110.TE1201P},{SHA256=/H/WITLcDp8Jctv6YF1K2UINoJjTCaxAsi8Sx0G3KQA=},{INAME=e2311102ete1201p},{NAME=e231110.te1201p},{NNCUSTOM=E231},{NTCUSTOM=CRANK HANDLE WITH HEXAGONAL HOLE AND REVOLVING HANDLE M145},{NBCUSTOM=E231110.TE1201P},{LINACUSTOM=E231110.TE1201P},{STEPFILE=E231110.TE1201P.step},{PNGFILE=E231.png},{DWGFILE=E231.dwg},{CODE=E231110.TE1201P},{MIS01=140},{MIS02=110},{MIS03=39.0},{MIS04=35.0},{MIS05=29.0},{MIS06=25.0},{MIS07=14.0},{MIS08=24},{MIS09=12.0},{MIS10=11.0},{MIS11=19.5},{MIS12=11.0},{MIS13=12},{MIS14=28},{MIS15=23.5},{MIS16=68},{MIS17=177}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
D
[mm]
MIS05
d
[mm]
MIS06
m
[mm]
MIS07
c
[mm]
MIS08
A
[mm]
MIS09
B
[mm]
MIS10
h
[mm]
MIS11
d3
[mm]
MIS12
h3
[mm]
MIS13
d1H10
[mm]
MIS14
Q
[mm]
MIS15
dl
[mm]
MIS16
L1
[mm]
MIS17
Weight
[gr]
E231065.TE0601P
E231065.TE0601P
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
6
20
20.0
56
111
E231065.TE0801P
E231065.TE0801P
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
8
20
20.0
56
108
E231080.TE1001P
E231080.TE1001P
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
10
24
20.0
56
130
E231080.TE1201P
E231080.TE1201P
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
12
24
20.0
56
128
E231110.TE1201P
E231110.TE1201P
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
12
28
23.5
68
177
E231110.TE1401P
E231110.TE1401P
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
28
23.5
68
173
E231140.TE1401P
E231140.TE1401P
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
14
30
25.0
77
267
E231140.TE1601P
E231140.TE1601P
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
16
30
25.0
77
262
E231185.TE1601P
E231185.TE1601P
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
16
34
26.0
86
400
E231185.TE1701P
E231185.TE1701P
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
17
34
26.0
86
398
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E222 - CRANK HANDLE WITH SMOOTH BORE INSERT AND REVOLVING HANDLE M129
Boteco
16.11.2021
E219 - CRANK HANDLE WITH THREADED INSERT AND REVOLVING HANDLE M129
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表