目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E230 - CRANK HANDLE WITH HEXAGONAL HOLE AND REVOLVING HANDLE
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e230.prj},{NB=E230110.TE1201P},{SHA256=JxzPQsErHGT1zrqeAqxLeEo/etPwCHOAAC+jhFTgJI8=},{INAME=e2301102ete1201p},{NAME=e230110.te1201p},{NNCUSTOM=E230},{NTCUSTOM=CRANK HANDLE WITH HEXAGONAL HOLE AND REVOLVING HANDLE},{NBCUSTOM=E230110.TE1201P},{LINACUSTOM=E230110.TE1201P},{STEPFILE=E230110.TE1201P.step},{PNGFILE=E230.png},{DWGFILE=E230.dwg},{CODE=E230110.TE1201P},{MIS01=140.0},{MIS02=110},{MIS03=39.0},{MIS04=35.0},{MIS05=29.0},{MIS06=25.0},{MIS07=14.0},{MIS08=24},{MIS09=12.0},{MIS10=11.0},{MIS11=19.5},{MIS12=11.0},{MIS13=12},{MIS14=28},{MIS15=21.0},{MIS16=66},{MIS17=152}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
D
[mm]
MIS05
d
[mm]
MIS06
m
[mm]
MIS07
c
[mm]
MIS08
A
[mm]
MIS09
B
[mm]
MIS10
h
[mm]
MIS11
d3
[mm]
MIS12
h3
[mm]
MIS13
d1H10
[mm]
MIS14
Q
[mm]
MIS15
dl
[mm]
MIS16
L1
[mm]
MIS17
Weight
[gr]
E230065.TE0601P
E230065.TE0601P
88.5
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
6
20
19.0
54
96
E230065.TE0801P
E230065.TE0801P
88.5
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
8
20
19.0
54
93
E230080.TE1001P
E230080.TE1001P
107.0
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
10
24
19.0
54
105
E230080.TE1201P
E230080.TE1201P
107.0
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
12
24
19.0
54
103
E230110.TE1201P
E230110.TE1201P
140.0
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
12
28
21.0
66
152
E230110.TE1401P
E230110.TE1401P
140.0
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
28
21.0
66
149
E230140.TE1401P
E230140.TE1401P
175.0
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
14
30
23.5
76
242
E230140.TE1601P
E230140.TE1601P
175.0
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
16
30
23.5
76
238
E230185.TE1601P
E230185.TE1601P
223.0
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
16
34
25.5
87
385
E230185.TE1701P
E230185.TE1701P
223.0
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
17
34
25.5
87
385
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表