目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E221 - CRANK HANDLE WITH SMOOTH BORE INSERT AND REVOLVING HANDLE M145
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e221.prj},{NB=E221110.TD0801},{SHA256=N3E4GBk9ubCTYzzlMzMLTHq5BYW1Mhpnl0/ljxNa9MU=},{INAME=e2211102etd0801},{NAME=e221110.td0801},{NNCUSTOM=E221},{NTCUSTOM=CRANK HANDLE WITH SMOOTH BORE INSERT AND REVOLVING HANDLE M145},{NBCUSTOM=E221110.TD0801},{LINACUSTOM=E221110.TD0801},{STEPFILE=E221110.TD0801.step},{PNGFILE=E221.png},{DWGFILE=E221.dwg},{CODE=E221110.TD0801},{MIS01=140},{MIS02=110},{MIS03=39.0},{MIS04=35.0},{MIS05=29.0},{MIS06=25.0},{MIS07=14.0},{MIS08=24},{MIS09=12.0},{MIS10=11.0},{MIS11=19.5},{MIS12=11.0},{MIS13=14},{MIS14=8},{MIS15=28},{MIS16=23.5},{MIS17=68},{MIS18=175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
D
[mm]
MIS05
d
[mm]
MIS06
m
[mm]
MIS07
c
[mm]
MIS08
A
[mm]
MIS09
B
[mm]
MIS10
h
[mm]
MIS11
d3
[mm]
MIS12
h3
[mm]
MIS13
dm
[mm]
MIS14
d1H10
[mm]
MIS15
Q
[mm]
MIS16
dl
[mm]
MIS17
L1
[mm]
MIS18
Weight
[gr]
E221065.TD1001
E221065.TD1001
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
12
10
20
20.0
56
107
E221065.TD1201
E221065.TD1201
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
12
12
20
20.0
56
104
E221065.TP0501
E221065.TP0501
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
12
5
20
20.0
56
101
E221080.TD1001
E221080.TD1001
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
14
10
24
20.0
56
130
E221080.TD1201
E221080.TD1201
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
14
12
24
20.0
56
127
E221080.TP0501
E221080.TP0501
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
14
5
24
20.0
56
125
E221110.TD0801
E221110.TD0801
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
8
28
23.5
68
175
E221110.TD1001
E221110.TD1001
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
10
28
23.5
68
172
E221110.TD1201
E221110.TD1201
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
12
28
23.5
68
169
E221140.TD0801
E221140.TD0801
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
8
30
25.0
77
263
E221140.TD1201
E221140.TD1201
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
12
30
25.0
77
257
E221140.TD1401
E221140.TD1401
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
14
30
25.0
77
253
E221140.TD1601
E221140.TD1601
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
20
16
30
25.0
77
249
E221185.TD0801
E221185.TD0801
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
22
8
34
26.0
86
440
E221185.TD1201
E221185.TD1201
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
22
12
34
26.0
86
433
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1793 - Internal circlip (DIN 472)
STRACK
02.11.2023
Stainless Steel Castors - Industrial
Tente
30.01.2024
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
B67.02.141 - Leveling Pad Ø99 M16
Maschinenbau Kitz
02.05.2024
CY-S - Internal circlip - DIN 472 - Bore snap ring
HPC
03.08.2023
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表