目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E220 - CRANK HANDLE WITH THREADED INSERT AND REVOLVING HANDLE M145
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e220.prj},{NB=E220110.TM1001},{SHA256=+mZi9GUltfoYyT4R54RFzYPK+5HrIJWFPcrw3ApJ6EU=},{INAME=e2201102etm1001},{NAME=e220110.tm1001},{NNCUSTOM=E220},{NTCUSTOM=CRANK HANDLE WITH THREADED INSERT AND REVOLVING HANDLE M145},{NBCUSTOM=E220110.TM1001},{LINACUSTOM=E220110.TM1001},{STEPFILE=E220110.TM1001.step},{PNGFILE=E220.png},{DWGFILE=E220.dwg},{CODE=E220110.TM1001},{MIS01=140},{MIS02=110},{MIS03=39.0},{MIS04=35.0},{MIS05=29.0},{MIS06=25.0},{MIS07=14.0},{MIS08=24},{MIS09=12.0},{MIS10=11.0},{MIS11=19.5},{MIS12=11.0},{MIS13=M10},{MIS14=13},{MIS15=23.5},{MIS16=68},{MIS17=149}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
D
[mm]
MIS05
d
[mm]
MIS06
m
[mm]
MIS07
c
[mm]
MIS08
A
[mm]
MIS09
B
[mm]
MIS10
h
[mm]
MIS11
d3
[mm]
MIS12
h3
[mm]
MIS13
d16H
[mm]
MIS14
Q
[mm]
MIS15
dl
[mm]
MIS16
L1
[mm]
MIS17
Weight
[gr]
E220065.TM0801
E220065.TM0801
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
M8
13
20.0
56
69
E220065.TM1001
E220065.TM1001
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
M10
13
20.0
56
72
E220065.TM1201
E220065.TM1201
89
65
30.0
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
M12
13
20.0
56
75
E220080.TM0801
E220080.TM0801
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
M8
13
20.0
56
85
E220080.TM1001
E220080.TM1001
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
M10
13
20.0
56
89
E220080.TM1201
E220080.TM1201
107
80
33.5
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
M12
13
20.0
56
92
E220110.TM1001
E220110.TM1001
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
M10
13
23.5
68
149
E220110.TM1201
E220110.TM1201
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
M12
17
23.5
68
151
E220110.TM1401
E220110.TM1401
140
110
39.0
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
M14
17
23.5
68
154
E220140.TM1201
E220140.TM1201
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
M12
17
25.0
77
228
E220140.TM1401
E220140.TM1401
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
M14
17
25.0
77
213
E220140.TM1601
E220140.TM1601
175
140
49.0
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
M16
17
25.0
77
241
E220185.TM1201
E220185.TM1201
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
M12
17
26.0
86
304
E220185.TM1401
E220185.TM1401
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
M14
17
26.0
86
310
E220185.TM1601
E220185.TM1601
223
185
55.0
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
M16
17
26.0
86
321
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MT. - ELESA-Crank handles
Elesa
13.05.2024
DIN469-HK-TG-F-D - Cranked Handles DIN 469 Tg, Square hole reamed true to g...
MÄDLER
26.04.2024
K0999 - Crank handles with revolving grip, stainless steel
KIPP
27.05.2024
DIN 469 - ELESA-Crank handles
Elesa
13.05.2024
K0685 - Crank handles straight similar to DIN 469
KIPP
27.05.2024
GN 471-GN 471.1 - ELESA-Crank handles
Elesa
13.05.2024
DIN 468 - Cranked handles, Type D, with revolving handle
Elesa+Ganter
28.03.2024
K0685 - Crank handles straight similar to DIN 469
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表