目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O453 - UNIVERSAL HINGE WITH THREADED STUD TO MOUNT ANGULAR DOOR
Boteco
HINGES
Powered by
CAD模型選擇
{boteco/cerniere/o453.prj},{NB=O45330.TM05X1001},{SHA256=NnwDPLBydB8F17ODCfVEfAwmeVPh0k6MEHjDfUIB8e4=},{INAME=o453302etm05x1001},{NAME=o45330.tm05x1001},{NNCUSTOM=O453},{NTCUSTOM=UNIVERSAL HINGE WITH THREADED STUD TO MOUNT ANGULAR DOOR},{NBCUSTOM=O45330.TM05X1001},{LINACUSTOM=O45330.TM05X1001},{STEPFILE=O45330.TM05X1001.step},{PNGFILE=O453.png},{DWGFILE=O453.dwg},{CODE=O45330.TM05X1001},{MIS01=15},{MIS02=28.0},{MIS03=30},{MIS04=17.0},{MIS05=36.5},{MIS06=17.5},{MIS07=11.0},{MIS08=19.0},{MIS09=24.5},{MIS10=4},{MIS11=11},{MIS12=M5},{MIS13=10},{MIS14=38},{MIS15=690},{MIS16=1080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
art.
ⁿ/ₐ
MIS01
I
[mm]
MIS02
C
[mm]
MIS03
A
[mm]
MIS04
L
[mm]
MIS05
B
[mm]
MIS06
F
[mm]
MIS07
h
[mm]
MIS08
h1
[mm]
MIS09
H
[mm]
MIS10
d2
[mm]
MIS11
d3
[mm]
MIS12
d16g
[mm]
MIS13
Q
[mm]
MIS14
Weight
[gr]
MIS15
F1
[N]
MIS16
F2
[N]
O45330.TM05X1001
O45330.TM05X1001
15
28.0
30
17.0
36.5
17.5
11.0
19.0
24.5
4
11
M5
10
38
690
1080
O45354.TM06X1501
O45354.TM06X1501
30
33.8
54
21.5
44.5
22.0
13.0
22.5
30.0
5
15
M6
15
72
295
1670
O45378.TM08X2001
O45378.TM08X2001
42
47.0
78
30.0
62.0
30.5
18.5
31.5
42.5
8
22
M8
20
190
1025
2830
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O400 - HINGE WITH THROUGH HOLES
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表