目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O432 - FLAT HINGE WITH THREADED STUD AND THREADED HOLE INSERT
Boteco
HINGES
Powered by
CAD模型選擇
{boteco/cerniere/o432.prj},{NB=O43240.TM0601},{SHA256=AXrN2kZRY9BtAE+SGefMiWzg2FCDCdzIoOZ9Hu2Ftws=},{INAME=o432402etm0601},{NAME=o43240.tm0601},{NNCUSTOM=O432},{NTCUSTOM=FLAT HINGE WITH THREADED STUD AND THREADED HOLE INSERT},{NBCUSTOM=O43240.TM0601},{LINACUSTOM=O43240.TM0601},{STEPFILE=O43240.TM0601.step},{PNGFILE=O432.png},{DWGFILE=O432.dwg},{CODE=O43240.TM0601},{MIS01=40},{MIS02=40},{MIS03=64},{MIS04=64},{MIS05=13.0},{MIS06=19.0},{MIS07=5},{MIS08=12},{MIS09=M06},{MIS10=8.5},{MIS11=20},{MIS12=73},{MIS13=4000},{MIS14=1600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
art.
ⁿ/ₐ
MIS01
I
[mm]
MIS02
C
[mm]
MIS03
A
[mm]
MIS04
B
[mm]
MIS05
h
[mm]
MIS06
H
[mm]
MIS07
d2
[mm]
MIS08
d3
[mm]
MIS09
d1-d4
[mm]
MIS10
Q
[mm]
MIS11
Q4
[mm]
MIS12
Weight
[gr]
MIS13
F1
[N]
MIS14
F2
[N]
O43230.TM0501
O43230.TM0501
30
30
48
48
10.5
15.5
5
10
M05
7.0
15
40
1850
1350
O43230.TM0601
O43230.TM0601
30
30
48
48
10.5
15.5
5
10
M06
7.0
15
41
1850
1350
O43240.TM0601
O43240.TM0601
40
40
64
64
13.0
19.0
5
12
M06
8.5
20
73
4000
1600
O43240.TM0801
O43240.TM0801
40
40
64
64
13.0
19.0
5
12
M08
8.5
20
85
4000
1600
O43260.TM0801
O43260.TM0801
60
63
96
96
19.0
28.5
8
19
M08
14.0
20
240
3100
1400
O43260.TM1001
O43260.TM1001
60
63
96
96
19.0
28.5
8
19
M10
14.0
20
250
3100
1400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表