您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3033 - Machine levelling feet with internal thread, adjustable, without non-slip rubber insert (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.40 Levelling elements
03.200.100.40.10 Levelling feet
BN 3033 Machine levelling feet
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_40/03_200_100_40_10/bn_3033/bn_3033_asmtab.prj},{NB=BN 3033 3834857 machine levelling feet with internal thread, adjustable, without non-slip rubber insert 30},{BNARTNR=3834857},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=30},{H=18},{H1=7},{KLEINH1=24},{H2=7},{C=7.5},{SW=14},{KLEIND1=M6},{NDM=6},{PPATH=bn_3033_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEINH1
h1
[mm]
C
c
[mm]
SW
[mm]
KLEIND1
d1
[mm]
BN 3033 3834857 machine l...
3834857
FASTEKS® FAL
Reinforced polyamide
black
30
18
24
7.5
14
M6
BN 3033 3834859 machine l...
3834859
FASTEKS® FAL
Reinforced polyamide
black
30
18
24
7.5
14
M8
BN 3033 3834860 machine l...
3834860
FASTEKS® FAL
Reinforced polyamide
black
30
18
24
7.5
14
M10
BN 3033 3834861 machine l...
3834861
FASTEKS® FAL
Reinforced polyamide
black
40
18
24
7.5
14
M6
BN 3033 3834862 machine l...
3834862
FASTEKS® FAL
Reinforced polyamide
black
40
18
24
7.5
14
M8
BN 3033 3834863 machine l...
3834863
FASTEKS® FAL
Reinforced polyamide
black
40
18
24
7.5
14
M10
BN 3033 3834864 machine l...
3834864
FASTEKS® FAL
Reinforced polyamide
black
50
18
24
7.5
14
M6
BN 3033 3834865 machine l...
3834865
FASTEKS® FAL
Reinforced polyamide
black
50
18
24
7.5
14
M8
BN 3033 3834866 machine l...
3834866
FASTEKS® FAL
Reinforced polyamide
black
50
18
24
7.5
14
M10
BN 3033 3834867 machine l...
3834867
FASTEKS® FAL
Reinforced polyamide
black
60
18
24
7.5
14
M8
BN 3033 3834868 machine l...
3834868
FASTEKS® FAL
Reinforced polyamide
black
60
18
24
7.5
14
M10
BN 3033 3834869 machine l...
3834869
FASTEKS® FAL
Reinforced polyamide
black
80
18
24
7.5
14
M8
BN 3033 3834870 machine l...
3834870
FASTEKS® FAL
Reinforced polyamide
black
80
18
24
7.5
14
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3034 - Machine levelling feet with internal thread, adjustable, with non...
Bossard Catalog
06.03.2024
GN 343.1 OS - Levelling feet, Steel zinc plated, Internal thread, Type OS, ...
Ganter
19.06.2024
XLFS 8 - Adjustable foot
FlexLink
30.08.2022
XFFS 6X30 - Adjustable foot
FlexLink
30.08.2022
MLP-50 - Socket Mount Leveling Feet - Metal Swivel Base
Reid Supply
09.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表