目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2955 - Index Bolts compact with stop with metric fine thread and hex collar, short type (FASTEKS® FAL), stainless steel
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN-2955 Index Bolts compact with stop
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2955/bn_2955_asmtab.prj},{NB=BN 2955 3817023 index bolt compact with stop with metric fine thread and hex collar, short type M 12 x 1.5 0},{BNARTNR=3817023},{BNNORM1=FASTEKS® FAL},{BNMAT=Stainless steel},{POS=0},{D=25},{L1=45},{L2=10},{L3=6},{KLEIND=M 12 x 1,5},{Q1=12},{P=1.5},{D1=6},{SW=17},{NENN=M 12 x 1.5},{PPATH=bn_2955_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNARTNR
Identifikation
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
KLEIND
d
ⁿ/ₐ
D1
[mm]
SW
[mm]
BN 2955 3817023 index bol...
3817023
FASTEKS® FAL
Stainless steel
25
45
10
6
M 12 x 1,5
6
17
BN 2955 3817024 index bol...
3817024
FASTEKS® FAL
Stainless steel
31
56
12
8
M 16 x 1,5
8
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表