目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2928 - Index Bolts with Lift Ring (FASTEKS® FAL), stainless steel
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 2928 Index Bolts with Lift Ring
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2928/bn_2928_asmtab.prj},{NB=BN 2928 3817001 index bolt with Lift Ring 61},{BNARTNR=3817001},{BNNORM1=FASTEKS® FAL},{BNMAT=Stainless steel},{POS=1},{D=14},{L1=4},{D1=4},{KLEIND=M6},{L2=12},{NENN=6},{X=9.2376},{X1=3},{Y=7.000},{Y2=6},{R=0.8688},{R1=0.40},{D3=29.300},{SW=8},{VER=1},{PPATH=bn_2928.asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
[mm]
L1
l1
[mm]
D1
d1
[mm]
KLEIND
d
[mm]
L2
l2
[mm]
BN 2928 3817001 index bol...
3817001
FASTEKS® FAL
Stainless steel
14
4
4
M6
12
BN 2928 3817002 index bol...
3817002
FASTEKS® FAL
Stainless steel
18
5
5
M8
16
BN 2928 3817003 index bol...
3817003
FASTEKS® FAL
Stainless steel
24
6
6
M10
20
BN 2928 3817004 index bol...
3817004
FASTEKS® FAL
Stainless steel
30
8
8
M12
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表