您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2927 - Index Bolts with Lever with metric fine thread (FASTEKS® FAL), stainless steel
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN-2927 Index Bolts with Lever
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2927/bn_2927_asmtab.prj},{NB=BN 2927 3817070 index bolt with lever with metric fine thread 42 0},{BNARTNR=3817070},{BNNORM1=FASTEKS® FAL},{BNMAT=Stainless steel},{POS=0},{D=42},{L1=46},{L3=30},{D2=M16x1.5},{D1=6},{L2=10},{P=1.500},{X1=16},{PPATH=bn_2927_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
[mm]
L1
l1
[mm]
L3
l3
[mm]
D2
d2
[mm]
D1
d1
[mm]
L2
l2
[mm]
BN 2927 3817070 index bol...
3817070
FASTEKS® FAL
Stainless steel
42
46
30
M16x1.5
6
10
BN 2927 3817072 index bol...
3817072
FASTEKS® FAL
Stainless steel
42
46
30
M16x1.5
8
10
BN 2927 3817073 index bol...
3817073
FASTEKS® FAL
Stainless steel
42
46
30
M16x1.5
10
10
BN 2927 3817075 index bol...
3817075
FASTEKS® FAL
Stainless steel
52
57
36
M20x1.5
8
12
BN 2927 3817076 index bol...
3817076
FASTEKS® FAL
Stainless steel
52
57
36
M20x1.5
10
12
BN 2927 3817077 index bol...
3817077
FASTEKS® FAL
Stainless steel
52
57
36
M20x1.5
12
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表