目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2926 - Index Bolts with Lever with metric fine thread (FASTEKS® FAL), steel, black-oxidized
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN-2926 Index Bolts with Lever
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2926/bn_2926_asmtab.prj},{NB=BN 2926 3817061 index bolt with lever with metric fine thread 42 0},{BNARTNR=3817061},{BNNORM1=FASTEKS® FAL},{BNMAT=Steel},{BNSURFACE=black-oxidized},{POS=0},{D=42},{L1=46},{L3=30},{D2=M16x1.5},{D1=6},{L2=10},{P=1.500},{X1=16},{PPATH=bn_2926_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
L1
l1
[mm]
L3
l3
[mm]
D2
d2
[mm]
D1
d1
ⁿ/ₐ
L2
l2
[mm]
BN 2926 3817061 index bol...
3817061
FASTEKS® FAL
Steel
black-oxidized
42
46
30
M16x1.5
6
10
BN 2926 3817062 index bol...
3817062
FASTEKS® FAL
Steel
black-oxidized
42
46
30
M16x1.5
8
10
BN 2926 3817063 index bol...
3817063
FASTEKS® FAL
Steel
black-oxidized
42
46
30
M16x1.5
10
10
BN 2926 3817065 index bol...
3817065
FASTEKS® FAL
Steel
black-oxidized
52
57
36
M20x1.5
8
12
BN 2926 3817067 index bol...
3817067
FASTEKS® FAL
Steel
black-oxidized
52
57
36
M20x1.5
10
12
BN 2926 3817068 index bol...
3817068
FASTEKS® FAL
Steel
black-oxidized
52
57
36
M20x1.5
12
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表