目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2916 - Index Bolts without Stop with hex collar (FASTEKS® FAL), stainless steel
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 2916 Index Bolts without Stop with hex collar
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2916/bn_2916_asmtab.prj},{NB=BN 2916 3816776 index bolt without stop with hex collar 21 0},{BNARTNR=3816776},{BNNORM1=FASTEKS® FAL},{BNMAT=Stainless steel},{POS=0},{D=21},{D1=8},{D2=M12},{L1=59.0},{L2=8},{L3=24},{L4=9.0},{SW=12},{F1=6},{F2=22},{P=1.750},{X1=12},{PPATH=bn_2916_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
[mm]
D1
d1
[mm]
D2
d2
ⁿ/ₐ
L1
ca.l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
SW
[mm]
F1
Spring force begining
[N]
F2
Spring force end
[N]
BN 2916 3816773 index bol...
3816773
FASTEKS® FAL
Stainless steel
12
4
M6
31.0
4
12
4.5
6
3
12
BN 2916 3816774 index bol...
3816774
FASTEKS® FAL
Stainless steel
16
5
M8
40.0
5
16
6.0
8
5
22
BN 2916 3816775 index bol...
3816775
FASTEKS® FAL
Stainless steel
18
6
M10
49.0
6
20
7.5
10
5
22
BN 2916 3816776 index bol...
3816776
FASTEKS® FAL
Stainless steel
21
8
M12
59.0
8
24
9.0
12
6
22
BN 2916 3816777 index bol...
3816777
FASTEKS® FAL
Stainless steel
12
4
M6x0.75
31.0
4
12
4.5
6
3
12
BN 2916 3816778 index bol...
3816778
FASTEKS® FAL
Stainless steel
16
5
M8x1.0
40.0
5
16
6.0
8
5
22
BN 2916 3816779 index bol...
3816779
FASTEKS® FAL
Stainless steel
18
6
M10x1.0
49.0
6
20
7.5
10
5
22
BN 2916 3816780 index bol...
3816780
FASTEKS® FAL
Stainless steel
21
8
M12x1.5
59.0
8
24
9.0
12
6
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表