目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2914 - Index Bolts with Stop with metric fine thread and hex collar (FASTEKS® FAL), stainless steel
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 2914 Index Bolts with Stop with metric fine thread and hex collar
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2914/bn_2914_asmtab.prj},{NB=BN 2914 3816757 index bolt with stop with metric fine thread and hex collar 21 0},{BNARTNR=3816757},{BNNORM1=FASTEKS® FAL},{BNMAT=Stainless steel},{POS=0},{D=21},{D1=5},{D2=M10x1.0},{L1=51.0},{L2=5},{L3=17},{L4=5},{SW=12},{F1=6},{F2=15},{P=1.000},{X1=10},{PPATH=bn_2914_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
[mm]
D1
d1
[mm]
D2
d2
ⁿ/ₐ
L1
ca.l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
SW
[mm]
F1
Spring force begining
[N]
F2
Spring force end
[N]
BN 2914 3816757 index bol...
3816757
FASTEKS® FAL
Stainless steel
21
5
M10x1.0
51.0
5
17
12
6
15
BN 2914 3816758 index bol...
3816758
FASTEKS® FAL
Stainless steel
25
6
M12x1.5
61.0
6
20
14
8
21
BN 2914 3816759 index bol...
3816759
FASTEKS® FAL
Stainless steel
31
8
M16x1.5
75.5
8
26
19
9
26
BN 2914 3816760 index bol...
3816760
FASTEKS® FAL
Stainless steel
31
10
M20x1.5
91.0
10
33
22
17
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表