目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2913 - Index Bolts with Stop with metric fine thread and hex collar (FASTEKS® FAL), steel, black-oxidized
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN-2913 Index Bolts with Stop
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2913/bn_2913_asmtab.prj},{NB=BN 2913 3816747 index bolt with stop with metric fine thread and hex collar 25 0},{BNARTNR=3816747},{BNNORM1=FASTEKS® FAL},{BNMAT=Steel},{BNSURFACE=black-oxidized },{POS=0},{D=25},{D1=6},{D2=M12x1.5},{L1=61.0},{L2=6},{L3=20},{L4=6},{SW=14},{F1=8},{F2=21},{P=1.500},{X1=12},{PPATH=bn_2913_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
ⁿ/ₐ
L1
ca.l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
SW
[mm]
F1
Spring force begining
[N]
F2
Spring force end
[N]
BN 2913 3816746 index bol...
3816746
FASTEKS® FAL
Steel
black-oxidized
5
M10x1.0
51.0
5
17
5
12
6
15
BN 2913 3816747 index bol...
3816747
FASTEKS® FAL
Steel
black-oxidized
6
M12x1.5
61.0
6
20
6
14
8
21
BN 2913 3816748 index bol...
3816748
FASTEKS® FAL
Steel
black-oxidized
8
M16x1.5
75.5
8
26
8
19
9
26
BN 2913 3816749 index bol...
3816749
FASTEKS® FAL
Steel
black-oxidized
10
M20x1.5
91.0
10
33
10
22
17
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表