目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21227 - Indexing plungers with hex collar without locking pin steel hardened black-oxyde (Elesa® PMT.100-A/AK), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 21227 Indexing plungers with hex collar without locking pin steel hardened black-oxyde
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_21227/bn_21227.prj},{NB=BN 21227 3619911 indexing plunger without locking 51512-0},{CNSORDERNO=3619911},{BNARTNR=3619911},{BNNORM1=Elesa® PMT.100-A/AK},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=51512},{DESCRIPTION=PMT.100-10-M20x1.5-A},{POS=0},{DIM01=10},{DIM02=37.0},{DIM03=M20x1.5},{NDM=20.000},{P=1.500},{KDM=18.160},{DIM05=31},{DIM06=33},{DIM07=10},{DIM08=10},{DIM09=30},{L4=0.000},{DIM11=22},{DIM12=19.0},{DIM13=45},{WEIGHT=32},{L=27.000},{L2=17.000},{D1=18.500},{SIZE=1.000},{SIZE1=1.000},{SW=30.000},{SWH=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d -0.15 -0.1
[mm]
DIM02
L
[mm]
DIM03
d1
ⁿ/ₐ
DIM05
D
[mm]
DIM06
I
[mm]
DIM07
I1
[mm]
DIM08
I2
[mm]
DIM09
I3
[mm]
DIM11
s
[mm]
DIM12
Preload
[N~]
DIM13
Max. load
[N~]
WEIGHT
Weight [grams]
[g]
BN 21227 3619908 indexing...
3619908
Elesa® PMT.100-A/AK
Technopolymer
black
51501
PMT.100-5-M10x1-A
5
23.0
M10x1
21
17
5
5
15
12
7.0
17
13
BN 21227 3619909 indexing...
3619909
Elesa® PMT.100-A/AK
Technopolymer
black
51502
PMT.100-6-M12x1.5-A
6
28.0
M12x1.5
25
20
6
6
17
14
9.0
24
20
BN 21227 3619910 indexing...
3619910
Elesa® PMT.100-A/AK
Technopolymer
black
51511
PMT.100-8-M16x1.5-A
8
35.0
M16x1.5
31
26
8
8
23
19
11.0
30
25
BN 21227 3619911 indexing...
3619911
Elesa® PMT.100-A/AK
Technopolymer
black
51512
PMT.100-10-M20x1.5-A
10
37.0
M20x1.5
31
33
10
10
30
22
19.0
45
32
BN 21227 3619912 indexing...
3619912
Elesa® PMT.100-A/AK
Technopolymer
black
51521
PMT.100-5-M10x1-AK
5
23.0
M10x1
21
17
5
5
15
12
7.0
17
13
BN 21227 3619913 indexing...
3619913
Elesa® PMT.100-A/AK
Technopolymer
black
51522
PMT.100-6-M12x1.5-AK
6
28.0
M12x1.5
25
20
6
6
17
14
9.0
24
20
BN 21227 3619914 indexing...
3619914
Elesa® PMT.100-A/AK
Technopolymer
black
51531
PMT.100-8-M16x1.5-AK
8
35.0
M16x1.5
31
26
8
8
23
19
11.0
30
25
BN 21227 3619915 indexing...
3619915
Elesa® PMT.100-A/AK
Technopolymer
black
51532
PMT.100-10-M20x1.5-AK
10
37.0
M20x1.5
31
33
10
10
30
22
19.0
45
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表