目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20210 - Index plungers compact with hex collar with locking (HALDER EH 22110.), steel, black-oxidized
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 20209, BN 20210 Index plungers compact with hex collar
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_20209_20210/bn_20210_asmtab.prj},{NB=BN 20210 3355732 index plunger compact 5x8 (0)},{BNARTNR=3355732},{D1=5},{L2=8},{DNDM=10},{DKDM=8.773},{P=1.000},{D3=19},{L1=40},{L3=18},{L4=6},{SW=12},{F1=5.0},{F2=18.0},{G=21},{DK=8.500},{D5=13.000},{H=2.200},{R=1.000},{R1=1.500},{R2=0.600},{HA=8.500},{TA=8.000},{L5=16.000},{HK=5.000},{BA=4.000},{N=8.000},{HF=1.200},{HF1=0.600},{DF=4.600},{D6=4.000},{DP=11.000},{BU=1.500},{VERS=4.000},{CNSORDERNO=3355732},{BNNORM1=HALDER EH 22110.},{CNSMAT=Stahl, Raststift Stahl gehärtet, Knopf Poyamid 6, schwarz matt, nicht demontierbar},{BNMAT=Stahl, Raststift Stahl gehärtet, Knopf Poyamid 6, schwarz matt, nicht demontierbar},{BNSURFACE=brüniert},{BESTNR=22110.0127},{AUS=mit Arretierung},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
[mm]
L2
min.
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
BN 20210 3355728 index pl...
3355728
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0123
with locking
4
4
M 8x1
16
35
16
5
10
BN 20210 3355730 index pl...
3355730
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0124
with locking
4
6
M 8x1
16
35
16
5
10
BN 20210 3355731 index pl...
3355731
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0126
with locking
5
5
M 10x1
19
40
18
6
12
BN 20210 3355732 index pl...
3355732
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0127
with locking
5
8
M 10x1
19
40
18
6
12
BN 20210 3355733 index pl...
3355733
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0129
with locking
6
6
M 12x1.5
23
48
22
6
14
BN 20210 3355734 index pl...
3355734
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0130
with locking
6
9
M 12x1.5
23
48
22
6
14
BN 20210 3355735 index pl...
3355735
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0132
with locking
8
8
M 16x1.5
28
58
26
8
17
BN 20210 3355736 index pl...
3355736
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0133
with locking
8
12
M 16x1.5
28
58
26
8
17
BN 20210 3355737 index pl...
3355737
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0135
with locking
10
12
M 16x1.5
28
58
26
8
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表