目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3009 - Cylindrical Knobs with internal plastic thread (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 3009 Cylindrical Knobs with internal plastic thread
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3009/bn_3009.prj},{NB=BN 3009 3826367 cylindrical knob with internal plastic thread 25},{BNARTNR=3826367},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{D=25},{H=34},{KLEIND=17},{D1=M5},{NENN=25},{X1=5},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
BN 3009 3826367 cylindric...
3826367
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
M5
BN 3009 3826368 cylindric...
3826368
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
M6
BN 3009 3826369 cylindric...
3826369
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
M8
BN 3009 3826370 cylindric...
3826370
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
M10
BN 3009 3826371 cylindric...
3826371
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
M8
BN 3009 3826372 cylindric...
3826372
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
M10
BN 3009 3826373 cylindric...
3826373
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
M12
BN 3009 3826374 cylindric...
3826374
FASTEKS® FAL
Reinforced polyamide
black
43
58
27
M10
BN 3009 3826375 cylindric...
3826375
FASTEKS® FAL
Reinforced polyamide
black
43
58
27
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24550. - Conical Knobs
Halder
22.12.2022
Flow Sensors
Balluff
18.06.2024
Special screws - Special screws
Afag
02.11.2021
K2044 - Hoist screws VDI 3366
KIPP
27.05.2024
15 Series - Dimmer
Finder
27.05.2022
13 Series - Electronic step relays
Finder
27.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表