目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5369 - Knurled knobs high type, for hex head screws and nuts (without screws and nuts), Polyoxymethylene (POM), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 5369 Knurled knobs high type, for hex head screws and nuts (without screws and nuts)
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_5369/bn_5369.prj},{NB=BN 5369 1383930 knurled knob M5},{CNSORDERNO=1383930},{BNARTNR=1383930},{BNNORM1=},{CNSMAT=Polyoxymethylen (POM)},{BNMAT=Polyoxymethylen (POM)},{BNSURFACE=schwarz},{D1=M5},{NDM=5.000},{P=0.800},{D2=20},{H=15.0},{A=5.0},{SW=8},{L=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
H
[mm]
A
[mm]
SW
[mm]
BN 5369 1383922 knurled k...
1383922
Polyoxymethylene (POM)
black
M4
17
11.5
4.5
7
BN 5369 1383930 knurled k...
1383930
Polyoxymethylene (POM)
black
M5
20
15.0
5.0
8
BN 5369 1383949 knurled k...
1383949
Polyoxymethylene (POM)
black
M6
20
15.0
5.0
10
BN 5369 1383965 knurled k...
1383965
Polyoxymethylene (POM)
black
M8
25
18.0
6.0
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表