目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22066 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22066, BN 22067 Cable glands with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22066_22067/50_6xx_pazzzz.prj},{NB=3692868},{L=8},{SW1=29},{SW2=29},{H=43.0},{EF007839=25},{PACK=50},{ANDM=25},{P=1.5},{E=32.0},{VER=4},{VER1=1},{SW22=13.8},{SW11=6.1},{EF003712=1.5},{R=8.9},{EF000368=8},{EF000177=29},{EF005466=MIN},{EF000116=9005},{STGEW7001=14.6},{STGEW7035=14.7},{STGEW9005=14.9},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{CUSTOMS_TARIFF_NUMBER1=39269097},{RB=4.90},{NDM=13.90},{DINS=8.50},{BNARTNR=3692868},{ARTNRX=50.625 PA/SW},{DESCSHORT=PERFECT-KV-PA M 25X1,5},{A=M25x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
VER1
ⁿ/ₐ
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692881
3692881
50.612 PA7001
M12x1.5
3 - 6.5
8
15
15
31.0
1.5
3.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692885
3692885
50.612 PA7035
M12x1.5
3 - 6.5
8
15
15
31.0
1.5
3.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692870
3692870
50.612 PA/SW
M12x1.5
3 - 6.5
8
15
15
31.0
1.5
3.2
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692875
3692875
50.616 PA7001
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.2
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692887
3692887
50.616 PA7035
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.1
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692889
3692889
50.616 PA/SW
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.2
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692882
3692882
50.620 PA7001
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692876
3692876
50.620 PA7035
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692873
3692873
50.620 PA/SW
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.1
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692872
3692872
50.625 PA7001
M25x1.5
11 - 17
8
29
29
43.0
5
14.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692886
3692886
50.625 PA7035
M25x1.5
11 - 17
8
29
29
43.0
5
14.7
PA6 V-2
RAL 7035 light grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692868
3692868
50.625 PA/SW
M25x1.5
11 - 17
8
29
29
43.0
5
14.9
PA6 V-2
RAL 9005 jet black
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692879
3692879
50.632 PA7001
M32x1.5
15 - 21
10
36
36
50.0
5
24.2
PA6 V-2
RAL 7001 silver grey
CR/NBR
25
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692871
3692871
50.632 PA7035
M32x1.5
15 - 21
10
36
36
50.0
5
24.3
PA6 V-2
RAL 7035 light grey
CR/NBR
25
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692888
3692888
50.632 PA/SW
M32x1.5
15 - 21
10
36
36
50.0
5
24.3
PA6 V-2
RAL 9005 jet black
CR/NBR
25
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692880
3692880
50.640 PA7001
M40x1.5
19 - 28
10
46
46
51.0
7.5
41.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
10
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692866
3692866
50.640 PA7035
M40x1.5
19 - 28
10
46
46
51.0
7.5
41.7
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
10
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692869
3692869
50.640 PA/SW
M40x1.5
19 - 28
10
46
46
51.0
7.5
42.1
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
10
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692867
3692867
50.650 PA7001
M50x1.5
27 - 35
12
55
55
61.5
7.5
66.0
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692884
3692884
50.650 PA7035
M50x1.5
27 - 35
12
55
55
61.5
7.5
65.7
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692878
3692878
50.650 PA/SW
M50x1.5
27 - 35
12
55
55
61.5
7.5
61.6
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692883
3692883
50.663 PA7001
M63x1.5
32 - 42
12
68
68
65.5
13
104.9
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692874
3692874
50.663 PA7035
M63x1.5
32 - 42
12
68
68
65.5
13
104.7
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692877
3692877
50.663 PA/SW
M63x1.5
32 - 42
12
68
68
65.5
13
104.9
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表