目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55844 - Fastener with threaded bolt rounded corner head Ø 38 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.30 bigHead® with threaded bolt
BN 55844 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_30/bn_55844/m1_sm1_b38.prj},{NB=9032372},{BNARTNR=9032372},{BZC=M1/B38A-M6x35HT},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M6 x 35mm},{D=M6},{NDM=6},{KDM=4.773},{L=35},{K=Ø 38},{DP=1.200},{DP1=1.200},{RP1=4.900},{R1=2.500},{R1V=14.250},{B1=12},{R2=2.000},{R2V=7.000},{B2=6},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
K
Rounded corner head
[mm]
BNMAT
Material
ⁿ/ₐ
9021055
9021055
M1/B38A-M4x12HT
Steel
zinc plated
M4 x 12 mm
M4
12
Ø 38
9021056
9021056
M1/B38A-M4x16HT
Steel
zinc plated
M4 x 16 mm
M4
16
Ø 38
9021057
9021057
M1/B38A-M4x20HT
Steel
zinc plated
M4 x 20 mm
M4
20
Ø 38
9023681
9023681
M1/B38A-M4x25HT
Steel
zinc plated
M4 x 25 mm
M4
25
Ø 38
9023682
9023682
M1/B38A-M5x12HT
Steel
zinc plated
M5 x 12 mm
M5
12
Ø 38
9023683
9023683
M1/B38A-M5x16HT
Steel
zinc plated
M5 x 16 mm
M5
16
Ø 38
9023684
9023684
M1/B38A-M5x20HT
Steel
zinc plated
M5 x 20 mm
M5
20
Ø 38
9021058
9021058
M1/B38A-M5x25HT
Steel
zinc plated
M5 x 25 mm
M5
25
Ø 38
9032370
9032370
M1/B38A-M5x40HT
Steel
zinc plated
M5 x 40mm
M5
40
Ø 38
9021059
9021059
M1/B38A-M6x12HT
Steel
zinc plated
M6 x 12 mm
M6
12
Ø 38
9023685
9023685
M1/B38A-M6x16HT
Steel
zinc plated
M6 x 16 mm
M6
16
Ø 38
9023686
9023686
M1/B38A-M6x20HT
Steel
zinc plated
M6 x 20 mm
M6
20
Ø 38
9023687
9023687
M1/B38A-M6x25HT
Steel
zinc plated
M6 x 25 mm
M6
25
Ø 38
9032371
9032371
M1/B38A-M6x30HT
Steel
zinc plated
M6 x 30mm
M6
30
Ø 38
9032372
9032372
M1/B38A-M6x35HT
Steel
zinc plated
M6 x 35mm
M6
35
Ø 38
9032373
9032373
M1/B38A-M6x40HT
Steel
zinc plated
M6 x 40mm
M6
40
Ø 38
9032374
9032374
M1/B38A-M6x60HT
Steel
zinc plated
M6 x 60mm
M6
60
Ø 38
9032375
9032375
M1/B38A-M6x75HT
Steel
zinc plated
M6 x 75mm
M6
75
Ø 38
9021060
9021060
M1/B38A-M8x12HT
Steel
zinc plated
M8 x 12 mm
M8
12
Ø 38
9032377
9032377
M1/B38A-M8x15HT
Steel
zinc plated
M8 x 15mm
M8
15
Ø 38
9021061
9021061
M1/B38A-M8x16HT
Steel
zinc plated
M8 x 16 mm
M8
16
Ø 38
9023688
9023688
M1/B38A-M8x20HT
Steel
zinc plated
M8 x 20 mm
M8
20
Ø 38
9023689
9023689
M1/B38A-M8x25HT
Steel
zinc plated
M8 x 25 mm
M8
25
Ø 38
9032378
9032378
M1/B38A-M8x30HT
Steel
zinc plated
M8 x 30mm
M8
30
Ø 38
9032379
9032379
M1/B38A-M8x40HT
Steel
zinc plated
M8 x 40mm
M8
40
Ø 38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表