目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20529 - Self-clinching threaded studs for stainless steel and metallic materials (PEM® FHP), stainless steel (A286), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20529 - FHP - Self-clinching threaded studs for stainless steel and metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20529/bn_20529.prj},{NB=3801367},{BNARTNR=3801367},{BNARTNR1=300207259},{BN=20529},{BNNORM1=PEM®},{BNMAT=INOX (A286)},{BNSURFACE=passiviert},{WVIS=Rostbeständiger Stahl A286},{WX='FH4', 'Rostbeständiger Stahl (AISI 400) passiviert', 'FHP', 'Rostbeständiger Stahl A286'},{L=20},{D1=M4},{LB=4.00},{D2=5.9},{A=2.4},{SM=1.0},{MRL=7.2},{NDM=4.0},{KDM=3.141},{L1=0.4150},{L2=0.3000},{L3=0.2000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Loch-Ø im Blech +0.08/0
[mm]
D2
±0.4
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3494303
3494303
300207246
PEM®
FHP-M3-6
Stainless steel (A286)
passivated
6
M3
3.00
4.6
2.1
1.0
5.6
3802052
3802052
300207248
PEM®
FHP-M3-8
Stainless steel (A286)
passivated
8
M3
3.00
4.6
2.1
1.0
5.6
3494304
3494304
300207237
PEM®
FHP-M3-10
Stainless steel (A286)
passivated
10
M3
3.00
4.6
2.1
1.0
5.6
3801445
3801445
300207238
PEM®
FHP-M3-12
Stainless steel (A286)
passivated
12
M3
3.00
4.6
2.1
1.0
5.6
3801084
3801084
300207239
PEM®
FHP-M3-15
Stainless steel (A286)
passivated
15
M3
3.00
4.6
2.1
1.0
5.6
3802111
3802111
300207240
PEM®
FHP-M3-18
Stainless steel (A286)
passivated
18
M3
3.00
4.6
2.1
1.0
5.6
3802092
3802092
300207241
PEM®
FHP-M3-20
Stainless steel (A286)
passivated
20
M3
3.00
4.6
2.1
1.0
5.6
3801139
3801139
300207242
PEM®
FHP-M3-25
Stainless steel (A286)
passivated
25
M3
3.00
4.6
2.1
1.0
5.6
3802084
3802084
300207263
PEM®
FHP-M4-6
Stainless steel (A286)
passivated
6
M4
4.00
5.9
2.4
1.0
7.2
3800734
3800734
300200141
PEM®
FHP-M4-8
Stainless steel (A286)
passivated
8
M4
4.00
5.9
2.4
1.0
7.2
3802180
3802180
300165454
PEM®
FHP-M4-10
Stainless steel (A286)
passivated
10
M4
4.00
5.9
2.4
1.0
7.2
3801101
3801101
300207249
PEM®
FHP-M4-12
Stainless steel (A286)
passivated
12
M4
4.00
5.9
2.4
1.0
7.2
3801385
3801385
300172657
PEM®
FHP-M4-15
Stainless steel (A286)
passivated
15
M4
4.00
5.9
2.4
1.0
7.2
3801782
3801782
300207258
PEM®
FHP-M4-18
Stainless steel (A286)
passivated
18
M4
4.00
5.9
2.4
1.0
7.2
3801367
3801367
300207259
PEM®
FHP-M4-20
Stainless steel (A286)
passivated
20
M4
4.00
5.9
2.4
1.0
7.2
3800955
3800955
300173938
PEM®
FHP-M4-25
Stainless steel (A286)
passivated
25
M4
4.00
5.9
2.4
1.0
7.2
9083030
9083030
9083030
PEM®
FHP-M4-30
Stainless steel (A286)
passivated
30
M4
4.00
5.9
2.4
1.0
7.2
3802009
3802009
300207265
PEM®
FHP-M5-8
Stainless steel (A286)
passivated
8
M5
5.00
6.5
2.7
1.0
7.2
3494305
3494305
300154498
PEM®
FHP-M5-10
Stainless steel (A286)
passivated
10
M5
5.00
6.5
2.7
1.0
7.2
3801570
3801570
300174735
PEM®
FHP-M5-12
Stainless steel (A286)
passivated
12
M5
5.00
6.5
2.7
1.0
7.2
3840504
3840504
300213464
PEM®
FHP-M5-13
Stainless steel (A286)
passivated
13
M5
5.00
6.5
2.7
1.0
7.2
3800846
3800846
300154499
PEM®
FHP-M5-15
Stainless steel (A286)
passivated
15
M5
5.00
6.5
2.7
1.0
7.2
3801452
3801452
300207264
PEM®
FHP-M5-18
Stainless steel (A286)
passivated
18
M5
5.00
6.5
2.7
1.0
7.2
3801241
3801241
300200139
PEM®
FHP-M5-20
Stainless steel (A286)
passivated
20
M5
5.00
6.5
2.7
1.0
7.2
3801371
3801371
300200857
PEM®
FHP-M5-25
Stainless steel (A286)
passivated
25
M5
5.00
6.5
2.7
1.0
7.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表