目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1080 - Toothed lock washers for Dubo® rings (Dubo®), steel, zink plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.70 Locking and sealing rings
BN 1080 Toothed lock washers for Dubo® rings
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_70/bn_1080/bn_1080.prj},{NB=BN 1080 1405810 toothed lock washer for ring M10},{CNSORDERNO=1405810},{BNARTNR=1405810},{BNNORM1=Dubo®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{PASSENDZU1=M10 DIN 931 / 933},{PASSENDZU2=M12 DIN 84 / 912},{D=M10},{D1=21.300},{D2=13.500},{S=1.500},{H=4.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
PASSENDZU1
match
ⁿ/ₐ
PASSENDZU2
match
ⁿ/ₐ
D
Thread
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
H
[mm]
BN 1080 1405802 toothed l...
1405802
Dubo®
Steel
zinc plated blue
M8 DIN 931 / 933
M10 DIN 84 / 912
M8
17.200
12.000
1.000
3.800
BN 1080 1405810 toothed l...
1405810
Dubo®
Steel
zinc plated blue
M10 DIN 931 / 933
M12 DIN 84 / 912
M10
21.300
13.500
1.500
4.200
BN 1080 1405829 toothed l...
1405829
Dubo®
Steel
zinc plated blue
M12 DIN 931 / 933
M14 DIN 84 / 912
M12
24.500
15.500
1.500
4.500
BN 1080 1405845 toothed l...
1405845
Dubo®
Steel
zinc plated blue
M16 DIN 931 / 933
M18 DIN 84 / 912
M16
31.250
21.000
1.750
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表