目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1078 - Locking and sealing rings (Dubo®), PA 6, white
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.70 Locking and sealing rings
BN 1078 Locking and sealing rings
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_70/bn_1078/bn_1078.prj},{NB=BN 1078 1405373 locking and sealing ring M7},{CNSORDERNO=1405373},{BNARTNR=1405373},{BNNORM1=Dubo®},{BNMAT=Polyamid PA 6},{CNSMAT=Polyamid PA 6},{BNSURFACE=weiss},{D=M7},{WW=-},{DA=7.100},{DW=14.500},{H=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread
ⁿ/ₐ
WW
Ww
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 1078 1405314 locking a...
1405314
Dubo®
Polyamide PA 6
white
M2
-
2.100
5.300
1.500
BN 1078 1405322 locking a...
1405322
Dubo®
Polyamide PA 6
white
M3
1/8"
3.200
8.000
2.200
BN 1078 1405330 locking a...
1405330
Dubo®
Polyamide PA 6
white
M3.5
-
3.800
9.000
2.400
BN 1078 1405349 locking a...
1405349
Dubo®
Polyamide PA 6
white
M4
5/32"
4.150
9.500
2.600
BN 1078 1405357 locking a...
1405357
Dubo®
Polyamide PA 6
white
M5
3/16"
5.150
10.600
3.000
BN 1078 1405365 locking a...
1405365
Dubo®
Polyamide PA 6
white
M6
1/4"
6.500
12.700
3.500
BN 1078 1405373 locking a...
1405373
Dubo®
Polyamide PA 6
white
M7
-
7.100
14.500
3.800
BN 1078 1405381 locking a...
1405381
Dubo®
Polyamide PA 6
white
M8
5/16"
8.100
16.200
4.000
BN 1078 1405403 locking a...
1405403
Dubo®
Polyamide PA 6
white
M10
-
10.200
19.600
4.500
BN 1078 1405411 locking a...
1405411
Dubo®
Polyamide PA 6
white
M12
-
12.200
23.600
5.000
BN 1078 1405438 locking a...
1405438
Dubo®
Polyamide PA 6
white
M14
-
14.200
25.400
5.500
BN 1078 1405446 locking a...
1405446
Dubo®
Polyamide PA 6
white
M16
-
16.200
29.400
6.000
BN 1078 1405454 locking a...
1405454
Dubo®
Polyamide PA 6
white
M18
-
18.200
35.100
6.500
BN 1078 1405462 locking a...
1405462
Dubo®
Polyamide PA 6
white
M20
-
20.300
35.700
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表