目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 843 - Tab washers with nose (DIN 432), steel,zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.60 Tab washers
BN 843 Tab washers with nose
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_60/bn_843/bn_843.prj},{NB=BN 843 1295209 tab washer 21},{CNSORDERNO=1295209},{BNARTNR=1295209},{BNNORM1=DIN 432},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=20.000},{DA=21.000},{DW=42.000},{D1=36.000},{B1=6.500},{H1=4.500},{G=18.000},{R=1.000},{H=1.600},{D2=8.000},{E=17.200},{T=5.000},{S=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face
[mm]
DW
Outer diameter of bearing face
[mm]
D1
Diameter ~
[mm]
B1
Width tappet
[mm]
H1
Lug height ~
[mm]
G
Distance
[mm]
R
Form radius
[mm]
H
Height
[mm]
D2
Diameter
[mm]
E
Distance tab
[mm]
T
Depth drilling
[mm]
S
Width across flat
[mm]
BN 843 1295101 tab washer...
1295101
DIN 432
Steel
zinc plated blue
4.000
4.300
14.000
10.000
2.500
2.000
5.500
0.400
0.400
4.000
5.300
2.500
7.000
BN 843 1295128 tab washer...
1295128
DIN 432
Steel
zinc plated blue
5.000
5.300
17.000
12.000
3.500
2.500
7.000
0.600
0.750
5.000
6.620
3.500
8.000
BN 843 1295136 tab washer...
1295136
DIN 432
Steel
zinc plated blue
6.000
6.400
19.000
14.000
3.500
3.000
7.500
0.600
0.750
5.000
7.120
3.500
10.000
BN 843 1295144 tab washer...
1295144
DIN 432
Steel
zinc plated blue
8.000
8.400
22.000
16.000
3.500
4.000
8.500
1.000
1.000
5.000
8.000
4.000
13.000
BN 843 1295152 tab washer...
1295152
DIN 432
Steel
zinc plated blue
10.000
10.500
26.000
20.000
4.500
4.000
10.000
1.000
1.000
6.000
9.500
4.000
16.000
BN 843 1295160 tab washer...
1295160
DIN 432
Steel
zinc plated blue
12.000
13.000
30.000
24.000
4.500
4.500
12.000
1.000
1.200
6.000
11.400
5.000
18.000
BN 843 1295179 tab washer...
1295179
DIN 432
Steel
zinc plated blue
14.000
15.000
33.000
27.000
4.500
4.500
13.000
1.000
1.200
6.000
12.400
5.000
21.000
BN 843 1295187 tab washer...
1295187
DIN 432
Steel
zinc plated blue
16.000
17.000
36.000
30.000
5.500
4.500
15.000
1.000
1.200
7.000
14.400
5.000
24.000
BN 843 1295195 tab washer...
1295195
DIN 432
Steel
zinc plated blue
18.000
19.000
40.000
34.000
6.500
4.500
18.000
1.000
1.200
8.000
17.400
5.000
27.000
BN 843 1295209 tab washer...
1295209
DIN 432
Steel
zinc plated blue
20.000
21.000
42.000
36.000
6.500
4.500
18.000
1.000
1.600
8.000
17.200
5.000
30.000
BN 843 1295217 tab washer...
1295217
DIN 432
Steel
zinc plated blue
22.000
23.000
50.000
43.000
7.500
6.500
20.000
1.000
1.600
9.000
19.200
7.000
34.000
BN 843 1295225 tab washer...
1295225
DIN 432
Steel
zinc plated blue
24.000
25.000
50.000
43.000
7.500
6.600
21.000
1.000
1.600
9.000
20.200
7.000
36.000
BN 843 1295233 tab washer...
1295233
DIN 432
Steel
zinc plated blue
27.000
28.000
58.000
50.000
8.500
9.500
23.000
1.000
1.600
10.000
22.200
9.000
41.000
BN 843 1295241 tab washer...
1295241
DIN 432
Steel
zinc plated blue
30.000
31.000
63.000
55.000
8.500
9.500
25.000
1.000
1.600
10.000
24.200
9.000
46.000
BN 843 1295268 tab washer...
1295268
DIN 432
Steel
zinc plated blue
33.000
34.000
68.000
60.000
9.500
9.500
28.000
1.000
1.600
11.000
27.200
9.000
50.000
BN 843 1295276 tab washer...
1295276
DIN 432
Steel
zinc plated blue
36.000
37.000
75.000
67.000
11.000
9.500
31.000
1.000
2.000
13.000
30.000
9.000
55.000
BN 843 1295284 tab washer...
1295284
DIN 432
Steel
zinc plated blue
39.000
40.000
82.000
74.000
11.000
11.000
33.000
1.000
2.000
13.000
32.000
11.000
60.000
BN 843 1295292 tab washer...
1295292
DIN 432
Steel
zinc plated blue
42.000
43.000
88.000
80.000
11.000
11.000
36.000
1.000
2.000
13.000
35.000
11.000
65.000
BN 843 1295306 tab washer...
1295306
DIN 432
Steel
zinc plated blue
45.000
46.000
95.000
85.000
13.000
12.000
38.000
1.000
2.000
15.000
37.000
12.000
70.000
BN 843 1295314 tab washer...
1295314
DIN 432
Steel
zinc plated blue
48.000
50.000
100.000
90.000
13.000
13.000
40.000
1.000
2.000
15.000
39.000
13.000
75.000
BN 843 1295322 tab washer...
1295322
DIN 432
Steel
zinc plated blue
52.000
54.000
105.000
95.000
13.000
13.000
42.000
1.000
2.000
15.000
41.000
13.000
80.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 846 - Tab washers for slotted round nuts DIN 70852 (DIN 70952 A), steel,...
Bossard Catalog
31.10.2023
BN 1078 - Locking and sealing rings (Dubo®), PA 6, white
Bossard Catalog
31.10.2023
Han Q 8/0-HBM Metal
HARTING
14.04.2022
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Ma...
MÄDLER
26.04.2024
DIN 432 - Washers with external tap
Fabory
13.02.2023
BN 1357 - Tab washers with nose (DIN 432), stainless steel A4
Bossard Catalog
26.01.2023
DIN 432 - FN 607 - verzinkt blau - Washers with external tap
SFS Group Schweiz AG
17.06.2024
DIN 462 - Internal tab washers
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表