目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14083 - Ribbed lock washers, for screws property classes ≤ 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 791, BN 14083, BN 792 Ribbed lock washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_791_14083_792/bn_14083.prj},{NB=BN 14083 1076760 ribbed lock washer M2},{CNSORDERNO=1076760},{BNARTNR=1076760},{BNNORM1=},{BNNORM2=},{BNMAT=Federstahl 380-510 HV},{CNSMAT=Federstahl 380-510 HV},{BNSURFACE=verzinkt-blau},{FUERSCHRAUBEN=M2},{D1=2.200},{D2=4.000},{S=0.350},{H=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 14083 1076760 ribbed l...
1076760
Spring steel 380-510 HV
zinc plated blue
M2
2.200
4.000
0.350
0.600
BN 14083 1076779 ribbed l...
1076779
Spring steel 380-510 HV
zinc plated blue
M2.5
2.700
4.800
0.450
0.900
BN 14083 1076787 ribbed l...
1076787
Spring steel 380-510 HV
zinc plated blue
M3.5
3.700
6.000
0.450
0.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表