目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 783 - Serrated lock washers internal and external serrations (DD), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 783 Serrated lock washers internal and external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_783/bn_783.prj},{NB=BN 783 1278428 serrated lock washer M6x18},{CNSORDERNO=1278428},{BNARTNR=1278428},{BNNORM1=DD},{BNMAT=Federstahl 430-510 HV},{CNSMAT=Federstahl 430-510 HV},{BNSURFACE=verzinkt-blau},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.500},{DW=18.000},{H=0.800},{N=16},{N1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
BN 783 1278363 serrated l...
1278363
DD
Spring steel 430-510 HV
zinc plated blue
M3
3.000
3.200
12.000
0.500
BN 783 1278371 serrated l...
1278371
DD
Spring steel 430-510 HV
zinc plated blue
M4
4.000
4.300
15.000
0.700
BN 783 1278398 serrated l...
1278398
DD
Spring steel 430-510 HV
zinc plated blue
M4
4.000
4.300
18.000
0.800
BN 783 1278401 serrated l...
1278401
DD
Spring steel 430-510 HV
zinc plated blue
M5
5.000
5.300
18.000
0.800
BN 783 1278428 serrated l...
1278428
DD
Spring steel 430-510 HV
zinc plated blue
M6
6.000
6.500
18.000
0.800
BN 783 1278436 serrated l...
1278436
DD
Spring steel 430-510 HV
zinc plated blue
M8
8.000
8.500
22.000
1.000
BN 783 1278444 serrated l...
1278444
DD
Spring steel 430-510 HV
zinc plated blue
M8
8.000
8.500
26.000
1.000
BN 783 1278452 serrated l...
1278452
DD
Spring steel 430-510 HV
zinc plated blue
M10
10.000
10.500
26.000
1.000
BN 783 1278460 serrated l...
1278460
DD
Spring steel 430-510 HV
zinc plated blue
M12
12.000
12.500
30.000
1.200
BN 783 1278479 serrated l...
1278479
DD
Spring steel 430-510 HV
zinc plated blue
M16
16.000
16.500
35.000
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表