目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 803 - Conical spring washers small type (SN 212748), spring steel, plain
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 803, BN 1225 Conical spring washers small type
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_803_1225/bn_803.prj},{NB=BN 803 1281445 conical spring washer 6.4},{CNSORDERNO=1281445},{BNARTNR=1281445},{BNNORM1=SN 212748},{BNNORM2=},{BNMAT=Federstahl 43-50 HRC},{CNSMAT=Federstahl 43-50 HRC},{BNSURFACE=blank},{D=M6},{D1=6.400},{D2=10.200},{H=0.700},{S=0.450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
S
[mm]
BN 803 1229222 conical sp...
1229222
SN 212748
Spring steel 43-50 HRC
plain
M2.5
2.700
5.100
0.400
0.250
BN 803 1229230 conical sp...
1229230
SN 212748
Spring steel 43-50 HRC
plain
M3
3.200
5.700
0.450
0.300
BN 803 1281429 conical sp...
1281429
SN 212748
Spring steel 43-50 HRC
plain
M4
4.300
7.200
0.550
0.400
BN 803 1281437 conical sp...
1281437
SN 212748
Spring steel 43-50 HRC
plain
M5
5.300
9.200
0.650
0.450
BN 803 1281445 conical sp...
1281445
SN 212748
Spring steel 43-50 HRC
plain
M6
6.400
10.200
0.700
0.450
BN 803 1281453 conical sp...
1281453
SN 212748
Spring steel 43-50 HRC
plain
M8
8.400
14.000
0.900
0.550
BN 803 1281461 conical sp...
1281461
SN 212748
Spring steel 43-50 HRC
plain
M10
10.500
17.000
1.100
0.700
BN 803 1281488 conical sp...
1281488
SN 212748
Spring steel 43-50 HRC
plain
M12
13.000
21.000
1.350
0.900
BN 803 1229257 conical sp...
1229257
SN 212748
Spring steel 43-50 HRC
plain
M14
15.000
24.000
1.550
1.000
BN 803 1229265 conical sp...
1229265
SN 212748
Spring steel 43-50 HRC
plain
M16
17.000
26.000
1.650
1.000
BN 803 1229281 conical sp...
1229281
SN 212748
Spring steel 43-50 HRC
plain
M20
21.000
32.000
2.000
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表