目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20693 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws SPAX® T-STAR plus, long type, steel heat-treated
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.500 Tools and equipment for direct assembly screws
BN 20693 Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws SPAX® T-STAR plus, long type
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_500/bn_20693/bn_20693.prj},{NB=BN 20693 3725151 screwdriver bit 1/4 T10},{CNSORDERNO=3725151},{BNARTNR=3725151},{BNNORM1=SPAX® T-STAR plus},{BNMAT=Stahl vergütet},{CNSMAT=Stahl vergütet},{BNSURFACE=},{GROESSE=T10},{A=2.80},{L1=50},{L2=4.500},{S1=6.350},{D3=6.700},{E1=7.180},{L11=11.000},{L33=8.200},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GROESSE
ⁿ/ₐ
A
[mm]
L1
Length
[mm]
BN 20693 3725151 screwdri...
3725151
SPAX® T-STAR plus
Steel heat-treated
T10
2.80
50
BN 20693 3664753 screwdri...
3664753
SPAX® T-STAR plus
Steel heat-treated
T15
3.35
50
BN 20693 3664755 screwdri...
3664755
SPAX® T-STAR plus
Steel heat-treated
T25
4.50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表