目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1016 - Phillips pan head thread cutting screws form H, with tapping screw thread type 1, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.30 Self-cutting screws for metal
BN 1016 Phillips pan head thread cutting screws form H, with tapping screw thread type 1
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_30/bn_1016/bn_1016.prj},{NB=BN 1016 1381520 cross recessed pan head thread cutting screw ST 3.5x13},{CNSORDERNO=1381520},{BNARTNR=1381520},{BNNORM1=},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{D=3.5},{P=1.3},{L=13.0},{A=1.3},{DK=6.900},{K=2.600},{R=0.500},{RF=5.400},{M=4.200},{T=2.030},{Y=2.500},{DA=4.100},{BOHRDURCHMESS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
M
Wing diameter of cross recesses ~
[mm]
BOHRDURCHMESS
[mm]
BN 1016 1024442 cross rec...
1024442
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.8
6.5
4.200
1.800
2.600
1.800
BN 1016 1024485 cross rec...
1024485
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.8
9.5
4.200
1.800
2.600
1.800
BN 1016 1024507 cross rec...
1024507
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.8
13.0
4.200
1.800
2.600
1.800
BN 1016 1381458 cross rec...
1381458
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.1
6.5
5.600
2.200
3.000
2.500
BN 1016 1381466 cross rec...
1381466
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.1
9.5
5.600
2.200
3.000
2.500
BN 1016 1381474 cross rec...
1381474
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.1
13.0
5.600
2.200
3.000
2.500
BN 1016 1381482 cross rec...
1381482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.1
16.0
5.600
2.200
3.000
2.500
BN 1016 1381490 cross rec...
1381490
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.1
19.0
5.600
2.200
3.000
2.500
BN 1016 1381504 cross rec...
1381504
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.3
6.5
6.900
2.600
4.200
3.000
BN 1016 1381512 cross rec...
1381512
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.3
9.5
6.900
2.600
4.200
3.000
BN 1016 1381520 cross rec...
1381520
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.3
13.0
6.900
2.600
4.200
3.000
BN 1016 1381539 cross rec...
1381539
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.3
16.0
6.900
2.600
4.200
3.000
BN 1016 1381555 cross rec...
1381555
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.3
9.5
7.500
2.800
4.400
3.500
BN 1016 1381563 cross rec...
1381563
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.3
13.0
7.500
2.800
4.400
3.500
BN 1016 1669788 cross rec...
1669788
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.3
16.0
7.500
2.800
4.400
3.500
BN 1016 1381601 cross rec...
1381601
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.3
19.0
7.500
2.800
4.400
3.500
BN 1016 1381628 cross rec...
1381628
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.4
9.5
8.200
3.050
4.600
3.800
BN 1016 1381636 cross rec...
1381636
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.4
13.0
8.200
3.050
4.600
3.800
BN 1016 1381644 cross rec...
1381644
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.4
16.0
8.200
3.050
4.600
3.800
BN 1016 1669796 cross rec...
1669796
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.4
19.0
8.200
3.050
4.600
3.800
BN 1016 1669818 cross rec...
1669818
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.4
22.0
8.200
3.050
4.600
3.800
BN 1016 1381652 cross rec...
1381652
Steel, case hardened 450 ...
zinc plated blue
5.5
4.170
1.8
13.0
10.800
3.950
6.500
5.000
BN 1016 1381660 cross rec...
1381660
Steel, case hardened 450 ...
zinc plated blue
5.5
4.170
1.8
16.0
10.800
3.950
6.500
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表