您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33037 - Pozi pan head chipboard screws form Z, fully threaded, stainless steel A4, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 31126-33037 Pozi pan head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_31126_33037/bn_33037.prj},{NB=BN 33037 5817210 pan head chipboard screw 4x20},{CNSORDERNO=5817210},{BNARTNR=5817210},{BNNORM1=},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=mit Gleitschicht},{D1=4.0},{P=1.800},{L=20.0},{B=18.000},{A=1.800},{D2=8.000},{K=3.000},{R=0.500},{RF=8.000},{MZ=4.300},{TZ=2.360},{Y=3.500},{DA=4.400},{Z1H=0.800},{Z1D2=9.000},{Z2H=1.000},{Z2D2=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 33037 5817150 pan head...
5817150
Stainless steel A4
waxed
3.5
2.400
1.600
20.0
18.000
7.000
2.700
BN 33037 5817160 pan head...
5817160
Stainless steel A4
waxed
3.5
2.400
1.600
25.0
23.000
7.000
2.700
BN 33037 5817170 pan head...
5817170
Stainless steel A4
waxed
3.5
2.400
1.600
30.0
27.000
7.000
2.700
BN 33037 5817180 pan head...
5817180
Stainless steel A4
waxed
3.5
2.400
1.600
35.0
32.000
7.000
2.700
BN 33037 5817190 pan head...
5817190
Stainless steel A4
waxed
3.5
2.400
1.600
40.0
37.000
7.000
2.700
BN 33037 5817210 pan head...
5817210
Stainless steel A4
waxed
4.0
2.800
1.800
20.0
18.000
8.000
3.000
BN 33037 5817220 pan head...
5817220
Stainless steel A4
waxed
4.0
2.800
1.800
25.0
23.000
8.000
3.000
BN 33037 5817230 pan head...
5817230
Stainless steel A4
waxed
4.0
2.800
1.800
30.0
27.000
8.000
3.000
BN 33037 5817240 pan head...
5817240
Stainless steel A4
waxed
4.0
2.800
1.800
35.0
32.000
8.000
3.000
BN 33037 5817300 pan head...
5817300
Stainless steel A4
waxed
5.0
3.500
2.200
30.0
27.000
10.000
3.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 15018 - Hanger bolts, stainless steel A2
Bossard Catalog
26.01.2023
BN 31126 - Pozi pan head chipboard screws form Z, fully threaded, stainless...
Bossard Catalog
31.10.2023
BN 1455 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
20.02.2024
Reference 62305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
BN 2036 - Pozi oval countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
06.06.2023
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
BN 21060 - Wedge anchors with internal thread (Mungo® m2-l), zinc plated
Bossard Catalog
31.10.2023
BN 14073 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
11.03.2024
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
24.05.2024
universal screw - full thread, flat countersunk head, T-STAR plus, 4CUT, YE...
SPAX
23.02.2023
universal screw - full thread, raised countersunk head, cross recess Z, 4CU...
SPAX
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表