目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20546 - Hexalobular (6 Lobe) socket oval countersunk head building screws with slot, assembled with finishing washer and sealing ring, stainless steel A2, plain
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20546, BN 20547 Hexalobular (6 Lobe) socket oval countersunk head building screws with slot, assembled with finishing washer and sealing ring
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20546_20547/bn_20546.prj},{NB=BN 20546 3579881 hexalobular socket oval countersunk head building screw 4.5x120},{CNSORDERNO=3579881},{BNARTNR=3579881},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=blank},{D1=4.5},{P=2.000},{L=120.0},{A=2.000},{D2=8.400},{D33=15.000},{B=100.000},{F=1.400},{K=2.700},{R=1.600},{RF=6.600},{MZ=4.600},{TZ=2.720},{Y=3.700},{INNENSECHSRUN=X25},{A1=4.500},{T=2.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
D33
[mm]
B
[mm]
INNENSECHSRUN
ⁿ/ₐ
BN 20546 3579875 hexalobu...
3579875
Stainless steel A2
plain
4.5
3.100
2.000
25.0
8.400
15.000
17.000
X25
BN 20546 3579876 hexalobu...
3579876
Stainless steel A2
plain
4.5
3.100
2.000
35.0
8.400
15.000
24.000
X25
BN 20546 3579877 hexalobu...
3579877
Stainless steel A2
plain
4.5
3.100
2.000
45.0
8.400
15.000
34.000
X25
BN 20546 3579878 hexalobu...
3579878
Stainless steel A2
plain
4.5
3.100
2.000
60.0
8.400
15.000
45.000
X25
BN 20546 3579879 hexalobu...
3579879
Stainless steel A2
plain
4.5
3.100
2.000
80.0
8.400
15.000
60.000
X25
BN 20546 3579880 hexalobu...
3579880
Stainless steel A2
plain
4.5
3.100
2.000
100.0
8.400
15.000
80.000
X25
BN 20546 3579881 hexalobu...
3579881
Stainless steel A2
plain
4.5
3.100
2.000
120.0
8.400
15.000
100.000
X25
BN 20546 3579882 hexalobu...
3579882
Stainless steel A2
plain
4.8
3.580
1.590
19.0
9.500
15.000
0.000
X25
BN 20546 3579883 hexalobu...
3579883
Stainless steel A2
plain
5.0
3.500
2.200
150.0
9.300
15.000
130.000
X25
BN 20546 3579884 hexalobu...
3579884
Stainless steel A2
plain
5.0
3.500
2.200
180.0
9.300
15.000
160.000
X25
BN 20546 3680317 hexalobu...
3680317
Stainless steel A2
plain
5.0
3.500
2.200
200.0
9.300
15.000
160.000
X25
BN 20546 3680318 hexalobu...
3680318
Stainless steel A2
plain
5.0
3.500
2.200
220.0
9.300
15.000
160.000
X25
BN 20546 3680319 hexalobu...
3680319
Stainless steel A2
plain
5.0
3.500
2.200
250.0
9.300
15.000
160.000
X25
BN 20546 3680320 hexalobu...
3680320
Stainless steel A2
plain
5.0
3.500
2.200
280.0
9.300
15.000
160.000
X25
BN 20546 3680321 hexalobu...
3680321
Stainless steel A2
plain
5.0
3.500
2.200
300.0
9.300
15.000
160.000
X25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表