目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully threaded, A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20150 Hexalobular (6 Lobe) socket pan head chipboard screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20150/bn_20150.prj},{NB=BN 20150 3242526 hexalobular socket pan head chipboard screw 4.5x30},{CNSORDERNO=3242526},{BNARTNR=3242526},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D1=4.5},{P=2.000},{L=30.0},{A=2.000},{D2=8.900},{K=3.200},{R=0.600},{RF=6.200},{MZ=4.300},{TZ=2.340},{Y=3.700},{INNENSECHSRUN=X20},{A1=3.900},{T=2.100},{DA=4.900},{Z1H=1.000},{Z1D2=10.000},{Z2H=1.600},{Z2D2=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
INNENSECHSRUN
ⁿ/ₐ
BN 20150 3242491 hexalobu...
3242491
Stainless steel A2
3.0
2.100
1.350
13.0
6.000
2.400
X10
BN 20150 3242492 hexalobu...
3242492
Stainless steel A2
3.0
2.100
1.350
16.0
6.000
2.400
X10
BN 20150 3242493 hexalobu...
3242493
Stainless steel A2
3.0
2.100
1.350
20.0
6.000
2.400
X10
BN 20150 3242494 hexalobu...
3242494
Stainless steel A2
3.0
2.100
1.350
25.0
6.000
2.400
X10
BN 20150 3242496 hexalobu...
3242496
Stainless steel A2
3.5
2.400
1.600
16.0
7.000
2.500
X10
BN 20150 3242498 hexalobu...
3242498
Stainless steel A2
3.5
2.400
1.600
20.0
7.000
2.500
X10
BN 20150 3242500 hexalobu...
3242500
Stainless steel A2
3.5
2.400
1.600
25.0
7.000
2.500
X10
BN 20150 3242501 hexalobu...
3242501
Stainless steel A2
3.5
2.400
1.600
30.0
7.000
2.500
X10
BN 20150 3242502 hexalobu...
3242502
Stainless steel A2
4.0
2.800
1.800
16.0
8.000
2.900
X20
BN 20150 3242503 hexalobu...
3242503
Stainless steel A2
4.0
2.800
1.800
20.0
8.000
2.900
X20
BN 20150 3242504 hexalobu...
3242504
Stainless steel A2
4.0
2.800
1.800
25.0
8.000
2.900
X20
BN 20150 3242506 hexalobu...
3242506
Stainless steel A2
4.0
2.800
1.800
30.0
8.000
2.900
X20
BN 20150 3242507 hexalobu...
3242507
Stainless steel A2
4.0
2.800
1.800
35.0
8.000
2.900
X20
BN 20150 3242508 hexalobu...
3242508
Stainless steel A2
4.0
2.800
1.800
40.0
8.000
2.900
X20
BN 20150 3242511 hexalobu...
3242511
Stainless steel A2
4.0
2.800
1.800
45.0
8.000
2.900
X20
BN 20150 3242512 hexalobu...
3242512
Stainless steel A2
4.0
2.800
1.800
50.0
8.000
2.900
X20
BN 20150 3242516 hexalobu...
3242516
Stainless steel A2
4.5
3.100
2.000
16.0
8.900
3.200
X20
BN 20150 3242517 hexalobu...
3242517
Stainless steel A2
4.5
3.100
2.000
20.0
8.900
3.200
X20
BN 20150 3242525 hexalobu...
3242525
Stainless steel A2
4.5
3.100
2.000
25.0
8.900
3.200
X20
BN 20150 3242526 hexalobu...
3242526
Stainless steel A2
4.5
3.100
2.000
30.0
8.900
3.200
X20
BN 20150 3242527 hexalobu...
3242527
Stainless steel A2
4.5
3.100
2.000
35.0
8.900
3.200
X20
BN 20150 3242528 hexalobu...
3242528
Stainless steel A2
4.5
3.100
2.000
40.0
8.900
3.200
X20
BN 20150 3242529 hexalobu...
3242529
Stainless steel A2
4.5
3.100
2.000
45.0
8.900
3.200
X20
BN 20150 3242530 hexalobu...
3242530
Stainless steel A2
4.5
3.100
2.000
50.0
8.900
3.200
X20
BN 20150 3242531 hexalobu...
3242531
Stainless steel A2
4.5
3.100
2.000
60.0
8.900
3.200
X20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表