目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84519 - Flat washers without chamfer, series M (medium) (~NFE 25-514 M), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84519, BN 84520 Flat washers without chamfer, series M
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84519_84520/bn_84519.prj},{NB=BN 84519 8025037 flat washer M12},{CNSORDERNO=8025037},{BNARTNR=8025037},{BNNORM1=~NFE 25-514 M},{BNNORM2=},{BNMAT=Stahl Härteklasse 160 HV},{CNSMAT=Stahl Härteklasse 160 HV},{BNSURFACE=blank},{D=12.000},{DA=13.000},{DW=27.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84519 8024952 flat was...
8024952
~NFE 25-514 M
Steel hardness class 160 ...
plain
3.000
3.200
8.000
0.800
BN 84519 8024979 flat was...
8024979
~NFE 25-514 M
Steel hardness class 160 ...
plain
4.000
4.300
10.000
0.800
BN 84519 8024987 flat was...
8024987
~NFE 25-514 M
Steel hardness class 160 ...
plain
5.000
5.300
12.000
1.000
BN 84519 8024995 flat was...
8024995
~NFE 25-514 M
Steel hardness class 160 ...
plain
6.000
6.400
14.000
1.200
BN 84519 8025002 flat was...
8025002
~NFE 25-514 M
Steel hardness class 160 ...
plain
7.000
7.400
16.000
1.500
BN 84519 8025010 flat was...
8025010
~NFE 25-514 M
Steel hardness class 160 ...
plain
8.000
8.400
18.000
1.500
BN 84519 8025029 flat was...
8025029
~NFE 25-514 M
Steel hardness class 160 ...
plain
10.000
10.500
22.000
2.000
BN 84519 8025037 flat was...
8025037
~NFE 25-514 M
Steel hardness class 160 ...
plain
12.000
13.000
27.000
2.500
BN 84519 8025045 flat was...
8025045
~NFE 25-514 M
Steel hardness class 160 ...
plain
14.000
15.000
30.000
2.500
BN 84519 8025053 flat was...
8025053
~NFE 25-514 M
Steel hardness class 160 ...
plain
16.000
17.000
32.000
3.000
BN 84519 8025061 flat was...
8025061
~NFE 25-514 M
Steel hardness class 160 ...
plain
18.000
19.000
36.000
3.000
BN 84519 8025088 flat was...
8025088
~NFE 25-514 M
Steel hardness class 160 ...
plain
20.000
21.000
40.000
3.000
BN 84519 8025096 flat was...
8025096
~NFE 25-514 M
Steel hardness class 160 ...
plain
22.000
23.000
45.000
3.000
BN 84519 8025118 flat was...
8025118
~NFE 25-514 M
Steel hardness class 160 ...
plain
24.000
25.000
50.000
4.000
BN 84519 8025207 flat was...
8025207
~NFE 25-514 M
Steel hardness class 160 ...
plain
27.000
28.000
55.000
4.000
BN 84519 8025215 flat was...
8025215
~NFE 25-514 M
Steel hardness class 160 ...
plain
30.000
31.000
60.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表