目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 644 - Wing nuts cold formed (~UNI 5448 A), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.40 Wing nuts
BN 644, BN 10767 Wing nuts cold formed
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_40/bn_644_10767/bn_644.prj},{NB=BN 644 1242814 wing nut A M6},{CNSORDERNO=1242814},{BNARTNR=1242814},{BNNORM1=~UNI 5448 A},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{DW=12.500},{D2=10.000},{E=28.000},{G=3.000},{M=15.000},{H=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DW
Outer diameter of bearing face
[mm]
D2
Diameter top
[mm]
E
Width above wing
[mm]
G
Thickness wing top
[mm]
M
Overall height
[mm]
H
Height centre-part
[mm]
BN 644 1242784 wing nut A...
1242784
~UNI 5448 A
Stainless steel A2
3.000
2.459
0.500
9.500
6.000
23.200
2.300
12.000
3.500
BN 644 1242792 wing nut A...
1242792
~UNI 5448 A
Stainless steel A2
4.000
3.242
0.700
9.500
6.000
23.200
2.300
12.000
3.500
BN 644 1242806 wing nut A...
1242806
~UNI 5448 A
Stainless steel A2
5.000
4.134
0.800
10.000
8.000
23.200
2.600
12.000
4.300
BN 644 1242814 wing nut A...
1242814
~UNI 5448 A
Stainless steel A2
6.000
4.917
1.000
12.500
10.000
28.000
3.000
15.000
5.000
BN 644 1242822 wing nut A...
1242822
~UNI 5448 A
Stainless steel A2
8.000
6.647
1.250
14.000
12.000
31.800
3.400
16.800
6.000
BN 644 1242830 wing nut A...
1242830
~UNI 5448 A
Stainless steel A2
10.000
8.376
1.500
16.500
16.000
36.600
4.000
20.100
7.000
BN 644 1242849 wing nut A...
1242849
~UNI 5448 A
Stainless steel A2
12.000
10.106
1.750
22.000
19.000
49.300
5.500
25.400
9.000
BN 644 1242857 wing nut A...
1242857
~UNI 5448 A
Stainless steel A2
16.000
13.835
2.000
28.000
22.000
70.100
6.500
36.600
12.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表