目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82415 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc flake coated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_82415.prj},{NB=BN 82415 8184305 hex nut M12},{CNSORDERNO=8184305},{BNARTNR=8184305},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=Zinklamellen beschichtet},{D=12.000},{P=1.750},{D2=17.200},{E=21.100},{M=10.000},{S=19.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 82415 8184275 hex nut ...
8184275
DIN 934
~ISO 4032
Steel 8
zinc flake coated
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 82415 8184283 hex nut ...
8184283
DIN 934
~ISO 4032
Steel 8
zinc flake coated
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 82415 8184291 hex nut ...
8184291
DIN 934
~ISO 4032
Steel 8
zinc flake coated
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 82415 8184305 hex nut ...
8184305
DIN 934
~ISO 4032
Steel 8
zinc flake coated
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 82415 8315345 hex nut ...
8315345
DIN 934
~ISO 4032
Steel 8
zinc flake coated
14.000
11.835
2.000
19.800
24.490
11.000
22.000
BN 82415 8315353 hex nut...
8315353
DIN 934
~ISO 4032
Steel 8
zinc flake coated
16.000
13.835
2.000
21.600
26.750
13.000
24.000
BN 82415 8315361 hex nut...
8315361
DIN 934
~ISO 4032
Steel 8
zinc flake coated
18.000
15.294
2.500
24.300
29.560
15.000
27.000
BN 82415 8315388 hex nut...
8315388
DIN 934
~ISO 4032
Steel 8
zinc flake coated
20.000
17.294
2.500
27.000
32.950
16.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表