目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2107 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), stainless steel A2, blackened
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 3803, BN 2107, BN 20039 Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_3803_2107_20039/bn_2107.prj},{NB=BN 2107 9011941 hexalobular socket countersunk flat head screw M3x12},{CNSORDERNO=9011941},{BNARTNR=9011941},{BNNORM1=ISO 14581},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=geschwärzt},{D=3.0},{D3=2.387},{P=0.500},{L=12},{DK=5.500},{K=1.650},{INNENSECHSRUN=X10},{NR=10},{A=2.80},{T=0.830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 2107 9011930 hexalobul...
9011930
ISO 14581
Stainless steel A2
geschwärzt
2.0
1.509
0.400
5
2.600
3.800
1.200
X6
6
1.75
0.640
BN 2107 9011931 hexalobul...
9011931
ISO 14581
Stainless steel A2
geschwärzt
2.0
1.509
0.400
6
3.600
3.800
1.200
X6
6
1.75
0.640
BN 2107 9011932 hexalobul...
9011932
ISO 14581
Stainless steel A2
geschwärzt
2.0
1.509
0.400
8
5.600
3.800
1.200
X6
6
1.75
0.640
BN 2107 9011933 hexalobul...
9011933
ISO 14581
Stainless steel A2
geschwärzt
2.5
1.948
0.450
4
1.150
4.700
1.500
X8
8
2.40
0.790
BN 2107 9011934 hexalobul...
9011934
ISO 14581
Stainless steel A2
geschwärzt
2.5
1.948
0.450
6
3.150
4.700
1.500
X8
8
2.40
0.790
BN 2107 9011935 hexalobul...
9011935
ISO 14581
Stainless steel A2
geschwärzt
2.5
1.948
0.450
8
5.150
4.700
1.500
X8
8
2.40
0.790
BN 2107 9011936 hexalobul...
9011936
ISO 14581
Stainless steel A2
geschwärzt
2.5
1.948
0.450
10
7.150
4.700
1.500
X8
8
2.40
0.790
BN 2107 9011937 hexalobul...
9011937
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
5
1.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011938 hexalobul...
9011938
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
6
2.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011939 hexalobul...
9011939
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
8
4.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011940 hexalobul...
9011940
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
10
6.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011941 hexalobul...
9011941
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
12
8.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011942 hexalobul...
9011942
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
16
12.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011943 hexalobul...
9011943
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
20
16.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011944 hexalobul...
9011944
ISO 14581
Stainless steel A2
geschwärzt
3.0
2.387
0.500
25
21.850
5.500
1.650
X10
10
2.80
0.830
BN 2107 9011945 hexalobul...
9011945
ISO 14581
Stainless steel A2
geschwärzt
4.0
3.141
0.700
8
3.200
8.400
2.700
X20
20
3.95
1.530
BN 2107 9011946 hexalobul...
9011946
ISO 14581
Stainless steel A2
geschwärzt
4.0
3.141
0.700
10
5.200
8.400
2.700
X20
20
3.95
1.530
BN 2107 9011947 hexalobul...
9011947
ISO 14581
Stainless steel A2
geschwärzt
4.0
3.141
0.700
12
7.200
8.400
2.700
X20
20
3.95
1.530
BN 2107 9011948 hexalobul...
9011948
ISO 14581
Stainless steel A2
geschwärzt
4.0
3.141
0.700
16
11.200
8.400
2.700
X20
20
3.95
1.530
BN 2107 9011949 hexalobul...
9011949
ISO 14581
Stainless steel A2
geschwärzt
4.0
3.141
0.700
20
15.200
8.400
2.700
X20
20
3.95
1.530
BN 2107 9011950 hexalobul...
9011950
ISO 14581
Stainless steel A2
geschwärzt
4.0
3.141
0.700
25
20.200
8.400
2.700
X20
20
3.95
1.530
BN 2107 9011951 hexalobul...
9011951
ISO 14581
Stainless steel A2
geschwärzt
5.0
4.019
0.800
10
4.900
9.300
2.700
X25
25
4.50
1.510
BN 2107 9011952 hexalobul...
9011952
ISO 14581
Stainless steel A2
geschwärzt
5.0
4.019
0.800
12
6.900
9.300
2.700
X25
25
4.50
1.510
BN 2107 9011953 hexalobul...
9011953
ISO 14581
Stainless steel A2
geschwärzt
5.0
4.019
0.800
16
10.900
9.300
2.700
X25
25
4.50
1.510
BN 2107 9011954 hexalobul...
9011954
ISO 14581
Stainless steel A2
geschwärzt
5.0
4.019
0.800
20
14.900
9.300
2.700
X25
25
4.50
1.510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20005 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO...
Bossard Catalog
31.10.2023
BN 4850 - Hexalobular (6 Lobe) socket head cap screws with low head, fully ...
Bossard Catalog
31.10.2023
BN 650 - Slotted cheese head machine screws (DIN 84 A; ISO 1207), A2, stain...
Bossard Catalog
26.01.2023
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 19 - Hex socket button head cap screws, partially / fully threaded (ISO ...
Bossard Catalog
31.10.2023
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
BN 4965 - Slotted hex head screws fully threaded (DIN 933 Sz), A2
Bossard Catalog
26.01.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
BN 20039 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully ...
Bossard Catalog
26.01.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表