ESV konfiguration - Rexroth Ergospin Komplett
Bosch Rexroth Power Tools
Electric Drives and Controls
schraub_einpresstechnik
Konfiguration
Ergospin ESV
Powered by
CAD模型選擇
{bosch_rexroth/electric_drive_control/schraub_einpresstechnik/konfiguration/ergospin_esv/esv_konfiguration.prj},{NB=REXROTH ESV025(-HUB=0)},{BESTNR=0608841037},{L1=365.000},{L2=210.000},{L3=125.000},{L4=71.000},{L5=25.000},{L6=13.500},{L7=51.000},{L8=220.000},{L9=0.000},{D1=59.000},{D2=50.000},{D3=59.000},{D4=48.000},{X1NDM=38.000},{X1KDM=36.773},{HLP=2.000},{TYP=ESV025},{X1=M38x1},{ABTX='','','ESOA025' ,'ESOA025'},{KOMBX1='', '', 'G1A102','G1A102', 'G1B102','G1B102', 'G1C102','G1C102', 'G2A152','G2A152', 'G2B152', 'G2B152', 'G2C152','G2C152', 'VNS2A152','VNS2A152', 'VNS2B152','VNS2B152', 'VNS2C152','VNS2C152', '3W027','3W027', '3W050','3W050', '3W090','3W090', '3S1','3S1', '3S2','3S2'},{KOMBX2='',''},{PPATH=esv_asm-tpl.prj},{ABT=},{KOMB=},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Bestell-Nummer
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
X1
Gewinde
ⁿ/ₐ
KOMBX3
ⁿ/ₐ
REXROTH ESV005(-HUB=0)
0608841037
ESV005
336.000
210.000
125.000
47.000
25.000
10.600
51.000
220.000
0.000
59.000
50.000
59.000
48.000
M31x1
'','', 'ESA005G','ESA005G...
REXROTH ESV012(-HUB=0)
0608841037
ESV012
336.000
210.000
125.000
47.000
25.000
10.600
51.000
220.000
0.000
59.000
50.000
59.000
48.000
M31x1
'','', 'ESA013G','ESA013G...
REXROTH ESV025(-HUB=0)
0608841037
ESV025
365.000
210.000
125.000
71.000
25.000
13.500
51.000
220.000
0.000
59.000
50.000
59.000
48.000
M38x1
'','', 'ESA040G','ESA040G...
REXROTH ESV050(-HUB=0)
0608841038
ESV050
375.000
210.000
125.000
71.000
25.000
15.000
51.000
220.000
0.000
59.000
50.000
59.000
48.000
M40x1
'','', 'ESA056G','ESA056G...
REXROTH ESV073(-HUB=0)
0608841039
ESV073
406.000
405.000
221.000
125.000
90.000
25.000
51.000
220.000
15.000
73.000
63.000
72.000
48.000
M45x1
'','', 'ESA100S','ESA100S...
REXROTH ESV146(-HUB=0)
0608841040
ESV146
430.000
423.500
221.000
125.000
90.000
25.000
51.000
220.000
13.000
73.000
63.000
72.000
48.000
M53x1
'','', 'ESA150S','ESA150S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表